COMPANY HEADER
Print Back
SMC® Nylon Tubing
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Color

Length

Tube Outside Diameter

02766630 N/A SMC® 1.56 Pound (lb) Weight Nylon Tubing N/A TIA01B-33 N/A Black N/A 100 ft N/A 0.125 in
02004042 N/A SMC® 5.20 Pound (lb) Weight Nylon Tubing N/A T0806W-100 N/A White N/A 100 m N/A 0.313 in8 mm
02004022 N/A SMC® 0.71 Pound (lb) Weight Nylon Tubing N/A T0604Y-20 N/A Yellow N/A 20 m N/A 0.236 in6 mm
02625612 N/A SMC® 5.66 Pound (lb) Weight Nylon Tubing N/A TIA11B-33 N/A Black N/A 100 ft N/A 0.375 in
02003978 N/A SMC® 0.44 Pound (lb) Weight Nylon Tubing N/A T0425B-20 N/A Black N/A 20 m N/A 0.156 in4 mm
02003972 N/A SMC® 0.41 Pound (lb) Weight Nylon Tubing N/A T0403W-20 N/A White N/A 20 m N/A 0.156 in4 mm
02004066 N/A SMC® 12.09 Pound (lb) Weight Nylon Tubing N/A T1209B-100 N/A Black N/A 100 m N/A 0.472 in12 mm
02004048 N/A SMC® 8.61 Pound (lb) Weight Nylon Tubing N/A T1075B-100 N/A Black N/A 100 m N/A 0.394 in10 mm
02004007 N/A SMC® 0.86 Pound (lb) Weight Nylon Tubing N/A T0604B-20 N/A Black N/A 20 m N/A 0.236 in6 mm
02004051 N/A SMC® 1.73 Pound (lb) Weight Nylon Tubing N/A T1075B-20 N/A Black N/A 20 m N/A 0.394 in10 mm
02004026 N/A SMC® 0.67 Pound (lb) Weight Nylon Tubing N/A T0645B-20 N/A Black N/A 20 m N/A 0.236 in6 mm
02004085 N/A SMC® 3.32 Pound (lb) Weight Nylon Tubing N/A T1613B-20 N/A Black N/A 20 m N/A 0.630 in16 mm
02004072 N/A SMC® 2.21 Pound (lb) Weight Nylon Tubing N/A T1209G-20 N/A Green N/A 20 m N/A 0.472 in12 mm
02004053 N/A SMC® 1.72 Pound (lb) Weight Nylon Tubing N/A T1075BU-20 N/A Blue N/A 20 m N/A 0.394 in10 mm
02004081 N/A SMC® 1.85 Pound (lb) Weight Nylon Tubing N/A T1209Y-20 N/A Yellow N/A 20 m N/A 0.472 in12 mm
02004044 N/A SMC® 1.10 Pound (lb) Weight Nylon Tubing N/A T0806W-20 N/A White N/A 20 m N/A 0.313 in8 mm
02003974 N/A SMC® 2.00 Pound (lb) Weight Nylon Tubing N/A T0425B-100 N/A Black N/A 100 m N/A 0.156 in4 mm
02004039 N/A SMC® 1.14 Pound (lb) Weight Nylon Tubing N/A T0806R-20 N/A Red N/A 20 m N/A 0.313 in8 mm
02004061 N/A SMC® 1.82 Pound (lb) Weight Nylon Tubing N/A T1075W-20 N/A White N/A 20 m N/A 0.394 in10 mm
02004055 N/A SMC® 1.79 Pound (lb) Weight Nylon Tubing N/A T1075G-20 N/A Green N/A 20 m N/A 0.394 in10 mm
02737617 N/A SMC® 8.76 Pound (lb) Weight Nylon Tubing N/A TIA13W-33 N/A White N/A 100 ft N/A 0.500 in
02004079 N/A SMC® 2.39 Pound (lb) Weight Nylon Tubing N/A T1209W-20 N/A White N/A 20 m N/A 0.472 in12 mm
02004070 N/A SMC® 2.50 Pound (lb) Weight Nylon Tubing N/A T1209BU-20 N/A Blue N/A 20 m N/A 0.472 in12 mm
05494835 N/A SMC® 0.26 Pound (lb) Weight Nylon Tubing N/A T0403B-100 N/A Black N/A 100 m N/A 0.156 in4 mm
04576796 N/A SMC® 5.21 Pound (lb) Weight Nylon Tubing N/A T0604BU-100 N/A Blue N/A 100 m N/A 0.236 in6 mm
Unit of Measure
 1 2 3 4 5 »