COMPANY HEADER
Print Back
SMC® Polyurethane Coil Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

02004165 N/A SMC® 0.098 Inch (in) Tube Inside Diameter and 0.14 Pound (lb) Weight Polyurethane Coil Tubing N/A TCU0425B-1 N/A Black N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004172 N/A SMC® 0.098 Inch (in) Tube Inside Diameter and 0.19 Pound (lb) Weight Polyurethane Coil Tubing N/A TCU0425B-2 N/A Black N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004176 N/A SMC® 0.098 Inch (in) Tube Inside Diameter and 0.20 Pound (lb) Weight Polyurethane Coil Tubing N/A TCU0425B-3 N/A Black N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004182 N/A SMC® 0.158 Inch (in) Tube Inside Diameter and 0.21 Pound (lb) Weight Polyurethane Coil Tubing N/A TCU0604B-1 N/A Black N/A 0.158 in4 mm N/A 0.236 in6 mm
06975037 N/A SMC® 0.158 Polyurethane Coil Tubing N/A TCU0604B-1-3-X6 N/A Black N/A 0.158 in4 mm N/A 0.236 in6 mm
02004186 N/A SMC® 0.158 Inch (in) Tube Inside Diameter and 0.33 Pound (lb) Weight Polyurethane Coil Tubing N/A TCU0604B-2 N/A Black N/A 0.158 in4 mm N/A 0.236 in6 mm
02004188 N/A SMC® 0.158 Inch (in) Tube Inside Diameter and 0.37 Pound (lb) Weight Polyurethane Coil Tubing N/A TCU0604B-3 N/A Black N/A 0.158 in4 mm N/A 0.236 in6 mm
02004196 N/A SMC® 0.197 Inch (in) Tube Inside Diameter and 0.33 Pound (lb) Weight Polyurethane Coil Tubing N/A TCU0805B-1 N/A Black N/A 0.197 in5 mm N/A 0.313 in8 mm
02004201 N/A SMC® 0.256 Inch (in) Tube Inside Diameter and 0.74 Pound (lb) Weight Polyurethane Coil Tubing N/A TCU1065B-1-10-X6 N/A Black N/A 0.256 in6.5 mm N/A 0.394 in10 mm
Unit of Measure
1