Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
---|---|---|---|---|---|
07148424 | N/A PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 1683 lbf | N/A 1147 lbf | N/A 1.7500 in | N/A 0.8800 in |
07148426 | N/A PCI Procal Inc. UTRY Series 0.5000 inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 1683 lbf | N/A 1147 lbf | N/A 2.0000 in | N/A 1 in |
07148429 | N/A PCI Procal Inc. UTRY-SS Series 0.6250 inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 3624 lbf | N/A 2248 lbf | N/A 2.5000 in | N/A 1.2500 in |
07148430 | N/A PCI Procal Inc. UTRY Series 1.0000 inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 3.5000 in | N/A 1.7500 in |
07148435 | N/A PCI Procal Inc. UTRY Series 1.2500 inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 6483 lbf | N/A 5216 lbf | N/A 4.5000 in | N/A 2.2500 in |
07148434 | N/A PCI Procal Inc. UTRY Series 1.2500 inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 17600 lbf | N/A 27200 lbf | N/A 4.5000 in | N/A 2.2500 in |
07148438 | N/A PCI Procal Inc. UTRY Series 1.7500 inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 5.5000 in | N/A 2.7500 in |
07148439 | N/A PCI Procal Inc. UTRY Series 1.7500 inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 5.9380 in | N/A 2.7500 in |
09325281 | N/A PCI Procal Inc. UTRY-R Series 0.4380 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 1683 lbf | N/A 1147 lbf | N/A 1.7500 in | N/A 0.8800 in |
07148425 | N/A PCI Procal Inc. UTRY-SS Series 0.4380 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 1683 lbf | N/A 1147 lbf | N/A 1.7500 in | N/A 0.8800 in |
09325282 | N/A PCI Procal Inc. UTRY-R Series 0.5000 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 1683 lbf | N/A 1147 lbf | N/A 2.0000 in | N/A 1 in |
07148427 | N/A PCI Procal Inc. UTRY-SS Series 0.5000 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 1683 lbf | N/A 1147 lbf | N/A 2.0000 in | N/A 1 in |
09325283 | N/A PCI Procal Inc. UTRY-R Series 0.6250 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 3624 lbf | N/A 2248 lbf | N/A 2.5000 in | N/A 1.2500 in |
09325284 | N/A PCI Procal Inc. UTRY-R Series 1.0000 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 6118 lbf | N/A 4586 lbf | N/A 3.5000 in | N/A 1.7500 in |
07148432 | N/A PCI Procal Inc. UTRY-SS Series 1.0000 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 6118 lbf | N/A 4586 lbf | N/A 3.5000 in | N/A 1.7500 in |
09325285 | N/A PCI Procal Inc. UTRY-R Series 1.0000 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 3.5000 in | N/A 1.7500 in |
07148433 | N/A PCI Procal Inc. UTRY-SS Series 1.0000 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 3.5000 in | N/A 1.7500 in |
09325286 | N/A PCI Procal Inc. UTRY-R Series 1.2500 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 6483 lbf | N/A 5216 lbf | N/A 4.5000 in | N/A 2.2500 in |
07148436 | N/A PCI Procal Inc. UTRY-SS Series 1.2500 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 6483 lbf | N/A 5216 lbf | N/A 4.5000 in | N/A 2.2500 in |
09325287 | N/A PCI Procal Inc. UTRY-R Series 1.2500 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 17600 lbf | N/A 27200 lbf | N/A 4.5000 in | N/A 2.2500 in |
07148437 | N/A PCI Procal Inc. UTRY-SS Series 1.2500 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 17600 lbf | N/A 27200 lbf | N/A 4.5000 in | N/A 2.2500 in |
09325288 | N/A PCI Procal Inc. UTRY-R Series 1.7500 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 5.5000 in | N/A 2.7500 in |
09325290 | N/A PCI Procal Inc. UTRY-SS Series 1.7500 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 5.5000 in | N/A 2.7500 in |
09325289 | N/A PCI Procal Inc. UTRY-R Series 1.7500 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 5.9380 in | N/A 2.7500 in |
09325291 | N/A PCI Procal Inc. UTRY-SS Series 1.7500 Inch (in) Bore Diameter U-Groove Yoke Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 5.9380 in | N/A 2.7500 in |