COMPANY HEADER
Print Back
PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller (07148424)
Unit of Measure
1 2 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

07146065 N/A PCI Procal Inc. UTRY-R Series 2.2500 Inch (in) Bore Diameter U-Groove Yoke Track Roller N/A 35830 lbf N/A 56200 lbf N/A 6.9380 in N/A 3.25 in
09325292 N/A PCI Procal Inc. UTRY-SS Series 2.2500 Inch (in) Bore Diameter U-Groove Yoke Track Roller N/A 35830 lbf N/A 56200 lbf N/A 6.9380 in N/A 3.25 in
Unit of Measure
1 2