COMPANY HEADER
Print Back
PCI Procal Inc. VTRE Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller (02171211)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09363044 N/A PCI Procal Inc. VTRE-R Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 11957 lbf N/A 7200 lbf N/A 3.5000 in N/A 1.6500 in
07148448 N/A PCI Procal Inc. VTRE-SS Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 956 lbf N/A 480 lbf N/A 1.5000 in N/A 0.7510 in
02887042 N/A PCI Procal Inc. VTRE-SS Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller N/A 1231 lbf N/A 640 lbf N/A 2.0000 in N/A 0.8100 in
07148450 N/A PCI Procal Inc. VTRE-SS Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 4661 lbf N/A 3012 lbf N/A 3.5000 in N/A 1.6300 in
09363049 N/A PCI Procal Inc. VTRE-SS Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 11957 lbf N/A 7200 lbf N/A 3.5000 in N/A 1.6500 in
07148451 N/A PCI Procal Inc. VTRE-SS Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
07148456 N/A PCI Procal Inc. VTRE-SS Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 35830 lbf N/A 56200 lbf N/A 7.5000 in N/A 2.9400 in
09363054 N/A PCI Procal Inc. VTRE-HT Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 2611 lbf N/A 2064 lbf N/A 3.5000 in N/A 1.6300 in
09363057 N/A PCI Procal Inc. MVTRE Series 40 Millimeter (mm) Roller Diameter V-Groove Track Roller N/A 955.056 lbf N/A 478.652 lbf N/A 40 mm N/A 19.2 mm
09363059 N/A PCI Procal Inc. MVTRE Series 60 Millimeter (mm) Roller Diameter V-Groove Track Roller N/A 2649.438 lbf N/A 1393.258 lbf N/A 60 mm N/A 31.40 mm
04475325 N/A PCI Procal Inc. VTR Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 956 lbf N/A 480 lbf N/A 1.5000 in N/A 0.7510 in
05327563 N/A PCI Procal Inc. VTR-SS Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller N/A 852 lbf N/A 605 lbf N/A 2.0000 in N/A 0.8100 in
08068932 N/A PCI Procal Inc. VTR-SS Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 1688 lbf N/A 1321 lbf N/A 2.5000 in N/A 1.2500 in
02976633 N/A PCI Procal Inc. VTR Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 4661 lbf N/A 3012 lbf N/A 3.5000 in N/A 1.6300 in
09395692 N/A PCI Procal Inc. VTR-SS Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 11957 lbf N/A 7200 lbf N/A 3.5000 in N/A 1.6500 in
09395693 N/A PCI Procal Inc. VTR-SS Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 7102 lbf N/A 5081 lbf N/A 4.5000 in N/A 1.9400 in
02758844 N/A PCI Procal Inc. VTR Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
07148444 N/A PCI Procal Inc. VTR Series 6.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 35870 lbf N/A 58400 lbf N/A 6.5000 in N/A 2.9400 in
09395709 N/A PCI Procal Inc. NVTR Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller N/A 1231 lbf N/A 640 lbf N/A 2.0000 in N/A 0.8100 in
09395710 N/A PCI Procal Inc. NVTR Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 2651 lbf N/A 1394 lbf N/A 2.5000 in N/A 1.2500 in
07879327 N/A PCI Procal Inc. VTR-HT Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller N/A 852 lbf N/A 605 lbf N/A 2.0000 in N/A 0.8100 in
02772488 N/A PCI Procal Inc. VTR-R Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 2651 lbf N/A 1394 lbf N/A 2.5000 in N/A 1.2500 in
09395849 N/A PCI Procal Inc. VTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 7393 lbf N/A 5036 lbf N/A 5.5000 in N/A 1.9400 in
05261116 N/A PCI Procal Inc. VTR-R Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 14300 lbf N/A 20000 lbf N/A 5.5000 in N/A 1.9400 in
07148445 N/A PCI Procal Inc. VTR Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 35830 lbf N/A 56200 lbf N/A 7.5000 in N/A 2.9400 in
Unit of Measure
1 2 3 4 5