Item # |
Item Name |
Manufacturer Part Number |
Material |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
01359512 | N/A Tsubaki (UST) 0.8125 Inch (in) Overall Length Weld-On Quick-Detach (QD) Bushing Hub | N/A 35SHW | N/A Steel | N/A 3.00 in | N/A 0.8125 in |
00502256 | N/A Tsubaki (UST) 1.0000 Inch (in) Overall Length Weld-On Quick-Detach (QD) Bushing Hub | N/A 40TL1 | N/A Steel | N/A 3.00 in | N/A 1.0000 in |
00503135 | N/A Tsubaki (UST) 1.25 Inch (in) Overall Length Weld-On Quick-Detach (QD) Bushing Hub | N/A 40TL2 | N/A Steel | N/A 3.6250 in | N/A 1.2500 in |