COMPANY HEADER
Print Back
PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft (07148650)
Unit of Measure
1 2 

Item #

Item Name

Head Diameter

Head Length

Shaft Length

Shaft Size

07148650 N/A PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 0.750 in N/A 0.3800 in N/A 2.0600 in N/A 0.4370 in
07148653 N/A PCI Procal Inc. YSH-SS Series 1.3750 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 1.3750 in N/A 0.5000 in N/A 3.0000 in N/A 0.6250 in
07148654 N/A PCI Procal Inc. YSH-SS Series 1.5620 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 1.5620 in N/A 0.6300 in N/A 3.6900 in N/A 0.7500 in
07148655 N/A PCI Procal Inc. YSH-SS Series 1.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 1.750 in N/A 0.7500 in N/A 4.3100 in N/A 1 in
07148649 N/A PCI Procal Inc. YSH Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 0.750 in N/A 0.3800 in N/A 2.0600 in N/A 0.4370 in
07148651 N/A PCI Procal Inc. YSH Series 0.8750 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 0.875 in N/A 0.4400 in N/A 2.3800 in N/A 0.5000 in
02249539 N/A PCI Procal Inc. YSH-R Series 1.3750 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 1.3750 in N/A 0.5000 in N/A 3.0000 in N/A 0.6250 in
09396620 N/A PCI Procal Inc. YSH Series 1.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 1.750 in N/A 0.7500 in N/A 4.3100 in N/A 1 in
09396621 N/A PCI Procal Inc. YSH Series 2.0000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 2 in N/A 0.8800 in N/A 4.8800 in N/A 1.1250 in
09396622 N/A PCI Procal Inc. YSH Series 2.2500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 2.2500 in N/A 0.8800 in N/A 5.2500 in N/A 1.2500 in
09396623 N/A PCI Procal Inc. YSH Series 3.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 3.5000 in N/A 1.2500 in N/A 7.0000 in N/A 1.7500 in
02249545 N/A PCI Procal Inc. YSH-R Series 3.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 3.5000 in N/A 1.2500 in N/A 7.7500 in N/A 2.2500 in
00088629 N/A PCI Procal Inc. YSH Series 4.2500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 4.2500 in N/A 1.3800 in N/A 9.0000 in N/A 2.7500 in
00088630 N/A PCI Procal Inc. YSH Series 4.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 4.7500 in N/A 1.8800 in N/A 7.6300 in N/A 3.2550 in
00088759 N/A PCI Procal Inc. YSH Series 5.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 5.5000 in N/A 2.1300 in N/A 8.6300 in N/A 3.7550 in
00088761 N/A PCI Procal Inc. YSH Series 6.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 6.5000 in N/A 2.2500 in N/A 9.3800 in N/A 4.2550 in
09395785 N/A PCI Procal Inc. YSH-R Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 0.750 in N/A 0.3800 in N/A 2.0600 in N/A 0.4370 in
02249541 N/A PCI Procal Inc. YSH-R Series 1.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 1.750 in N/A 0.7500 in N/A 4.3100 in N/A 1 in
02249542 N/A PCI Procal Inc. YSH-R Series 2.0000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 2 in N/A 0.8800 in N/A 4.8800 in N/A 1.1250 in
02249543 N/A PCI Procal Inc. YSH-R Series 2.2500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 2.2500 in N/A 0.8800 in N/A 5.2500 in N/A 1.2500 in
02249544 N/A PCI Procal Inc. YSH-R Series 3.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 3.5000 in N/A 1.2500 in N/A 7.0000 in N/A 1.7500 in
08089793 N/A PCI Procal Inc. MYSH Series 108 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 108 mm N/A 35 mm N/A 220 mm N/A 70 mm
09395787 N/A PCI Procal Inc. MYSH Series 108 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 18 mm N/A 10 mm N/A 55 mm N/A 10 mm
09395788 N/A PCI Procal Inc. MYSH Series 18 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 25 mm N/A 14 mm N/A 80 mm N/A 15 mm
09395789 N/A PCI Procal Inc. MYSH Series 25 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 40 mm N/A 16 mm N/A 95 mm N/A 19 mm
Unit of Measure
1 2