COMPANY HEADER
Print Back
PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft (07148650)
Unit of Measure
1 2 

Item #

Item Name

Head Diameter

Head Length

Shaft Length

Shaft Size

09395790 N/A PCI Procal Inc. MYSH Series 40 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 32 mm N/A 16 mm N/A 94 mm N/A 20 mm
09395791 N/A PCI Procal Inc. MYSH Series 32 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 45 mm N/A 19 mm N/A 110 mm N/A 25 mm
09395792 N/A PCI Procal Inc. MYSH Series 45 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 83 mm N/A 32 mm N/A 185 mm N/A 45 mm
09395793 N/A PCI Procal Inc. MYSH Series 83 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 89 mm N/A 32 mm N/A 195 mm N/A 55 mm
09395786 N/A PCI Procal Inc. MYSH Series 89 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft N/A 0.875 in N/A 0.4400 in N/A 2.3800 in N/A 0.5000 in
07148652 N/A PCI Procal Inc. YSH-R Series 0.8750 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 8.7500 in N/A 0.4400 in N/A 2.3800 in N/A 0.5000 in
02249540 N/A PCI Procal Inc. YSH-SS Series 8.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 1.5620 in N/A 0.6300 in N/A 3.6900 in N/A 0.7500 in
07148656 N/A PCI Procal Inc. YSH-R Series 1.5620 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 2 in N/A 0.8800 in N/A 4.8800 in N/A 1.1250 in
07148657 N/A PCI Procal Inc. YSH-SS Series 2.0000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 2.2500 in N/A 0.8800 in N/A 5.2500 in N/A 1.2500 in
07148658 N/A PCI Procal Inc. YSH-SS Series 2.2500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 3.5000 in N/A 1.2500 in N/A 7.0000 in N/A 1.7500 in
02249546 N/A PCI Procal Inc. YSH-SS Series 3.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 4.2500 in N/A 1.3800 in N/A 9.0000 in N/A 2.7500 in
02249547 N/A PCI Procal Inc. YSH-R Series 4.2500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 4.7500 in N/A 1.8800 in N/A 7.6300 in N/A 3.2550 in
02249548 N/A PCI Procal Inc. YSH-R Series 4.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 5.5000 in N/A 2.1300 in N/A 8.6300 in N/A 3.7550 in
02249549 N/A PCI Procal Inc. YSH-R Series 5.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft N/A 6.5000 in N/A 2.2500 in N/A 9.3800 in N/A 4.2550 in
Unit of Measure
1 2