Item # |
Item Name |
Eccentric Bushing Length |
Eccentric Bushing Outside Diameter |
Shaft Length |
Shaft Size |
---|---|---|---|---|---|
07148674 | N/A PCI Procal Inc. YSHE-SS Series 1.0000 Inch (in) Size Eccentric Yoke Roller Shaft | N/A 2.2500 in | N/A 1.2500 in | N/A 5.2500 in | N/A 1 in |
07148676 | N/A PCI Procal Inc. YSHE-SS Series 1.5000 Inch (in) Size Eccentric Yoke Roller Shaft | N/A 2.8100 in | N/A 1.7500 in | N/A 7.0000 in | N/A 1.5000 in |
07148678 | N/A PCI Procal Inc. YSHE-SS Series 2.0000 Inch (in) Size Eccentric Yoke Roller Shaft | N/A 3.3100 in | N/A 2.2500 in | N/A 7.7500 in | N/A 2.0000 in |
09362772 | N/A PCI Procal Inc. YSHE-R Series 2.5000 Inch (in) Size Eccentric Yoke Roller Shaft | N/A 3.8100 in | N/A 2.7500 in | N/A 9.0000 in | N/A 2.5000 in |