Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
---|---|---|---|---|---|
00061006 | N/A NTN 73B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7322BL1G | Bore Diameter N/A 110 mm | Closure Type N/A Open | Outside Diameter N/A 240 mm |
00059279 | N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7207BL1G | Bore Diameter N/A 35 mm | Closure Type N/A Open | Outside Diameter N/A 72 mm |
02353211 | N/A NTN 72B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7203BL1G | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 40 mm |
03180718 | N/A NTN BST Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A BST20X47-1BP4 | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
04544629 | N/A NTN 70 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7002 | Bore Diameter N/A 15 mm | Closure Type N/A Open | Outside Diameter N/A 32 mm |
00060974 | N/A NTN 73B Series 105 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7321BL1G | Bore Diameter N/A 105 mm | Closure Type N/A Open | Outside Diameter N/A 225 mm |
00059716 | N/A NTN 72B Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7216BG | Bore Diameter N/A 80 mm | Closure Type N/A Open | Outside Diameter N/A 140 mm |
00060187 | N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7305BL1G | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
00059528 | N/A NTN 72B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7212BG | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
04872876 | N/A NTN HSB0C Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A HSB014CT1G/GNP4 | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
00059930 | N/A NTN 72B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7222BL1G | Bore Diameter N/A 110 mm | Closure Type N/A Open | Outside Diameter N/A 200 mm |
00059759 | N/A NTN 72B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7217BG | Bore Diameter N/A 85 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
02951164 | N/A NTN 72B Series 140 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7228BG | Bore Diameter N/A 140 mm | Closure Type N/A Open | Outside Diameter N/A 250 mm |
03735558 | N/A NTN 73 Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7314 | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
00059600 | N/A NTN 72B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7214B | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 125 mm |
00059488 | N/A NTN 72B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7211BG | Bore Diameter N/A 55 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
04798650 | N/A NTN 70 Series 10 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7000CG/GNP4 | Bore Diameter N/A 10 mm | Closure Type N/A Open | Outside Diameter N/A 26 mm |
05053373 | N/A NTN 70 Series 12 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7001 | Bore Diameter N/A 12 mm | Closure Type N/A Open | Outside Diameter N/A 28 mm |
06246111 | N/A NTN 70 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7003L1 | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 35 mm |
00116918 | N/A NTN 70 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7003P6 | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 35 mm |
04837713 | N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7005L1 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
02282248 | N/A NTN 70 Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7011CG/GNP4 | Bore Diameter N/A 55 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
00051014 | N/A NTN 70 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7012 | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 95 mm |
05853187 | N/A NTN 70 Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7014 | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
03735660 | N/A NTN 70 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7017 | Bore Diameter N/A 85 mm | Closure Type N/A Open | Outside Diameter N/A 130 mm |