Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
---|---|---|---|---|---|
03735553 | N/A NTN 73 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7302 | Bore Diameter N/A 15 mm | Closure Type N/A Open | Outside Diameter N/A 42 mm |
04510629 | N/A NTN 73 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7303B | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
02353208 | N/A NTN 73 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7303BL1G | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
02515142 | N/A NTN 73 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7304BGC3 | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
02282255 | N/A NTN 73 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7305BGC3 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
03180633 | N/A NTN 73 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7308BGC3 | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
00060418 | N/A NTN 73 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7310B | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
04536072 | N/A NTN 73 Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7311BL1 | Bore Diameter N/A 55 mm | Closure Type N/A Open | Outside Diameter N/A 120 mm |
03735557 | N/A NTN 73 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7312 | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 130 mm |
02249868 | N/A NTN 73 Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7313BGC3 | Bore Diameter N/A 65 mm | Closure Type N/A Open | Outside Diameter N/A 140 mm |
02561563 | N/A NTN 73 Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7314BGC3 | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
02249869 | N/A NTN 73 Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7315BGC3 | Bore Diameter N/A 75 mm | Closure Type N/A Open | Outside Diameter N/A 160 mm |
04435860 | N/A NTN 73 Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7315BL1BG | Bore Diameter N/A 75 mm | Closure Type N/A Open | Outside Diameter N/A 160 mm |
02930123 | N/A NTN 73 Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7316BGC3 | Bore Diameter N/A 80 mm | Closure Type N/A Open | Outside Diameter N/A 170 mm |
00060967 | N/A NTN 73 Series 105 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7321BG | Bore Diameter N/A 105 mm | Closure Type N/A Open | Outside Diameter N/A 225 mm |
05828171 | N/A NTN 73 Series 200 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7340B | Bore Diameter N/A 200 mm | Closure Type N/A Open | Outside Diameter N/A 420 mm |
00061151 | N/A NTN 74 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7406BG | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
00061222 | N/A NTN 74 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7409BG | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 120 mm |
02112661 | N/A NTN 79 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7903T2G/GMP4 | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 30 mm |
04544634 | N/A NTN 79 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7904CP5 | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 37 mm |
05799786 | N/A NTN 79 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7905UCP5 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 42 mm |
03470972 | N/A NTN 79 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7912CG/GNP4 | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 85 mm |
05998291 | N/A NTN BST Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 2A-BST45X100-1BP4 | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
06195732 | N/A NTN BST Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A BST17X47-1BP4 | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
02937082 | N/A NTN BST Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A BST30X62-1BP4 | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |