Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Face Diameter |
Key Width |
---|---|---|---|---|---|
02288504 | N/A NTN AW Series 75 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW15 | Bore Diameter N/A 75 mm | Face Diameter N/A 90 mm | Key Width N/A 8 mm |
00590324 | N/A NTN AW Series 20 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW04 | Bore Diameter N/A 20 mm | Face Diameter N/A 26 mm | Key Width N/A 4 mm |
02288501 | N/A NTN AW Series 60 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW12 | Bore Diameter N/A 60 mm | Face Diameter N/A 73 mm | Key Width N/A 7 mm |
02288502 | N/A NTN AW Series 65 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW13 | Bore Diameter N/A 65 mm | Face Diameter N/A 79 mm | Key Width N/A 7 mm |
00590384 | N/A NTN AW Series 85 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW17 | Bore Diameter N/A 85 mm | Face Diameter N/A 102 mm | Key Width N/A 8 mm |
02288500 | N/A NTN AW Series 50 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW10 | Bore Diameter N/A 50 mm | Face Diameter N/A 61 mm | Key Width N/A 6 mm |
03470540 | N/A NTN AW Series 100 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW20 | Bore Diameter N/A 100 mm | Face Diameter N/A 120 mm | Key Width N/A 10 mm |
03299515 | N/A NTN AW Series 12 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW01 | Bore Diameter N/A 12 mm | Face Diameter N/A 17 mm | Key Width N/A 3 mm |
04236765 | N/A NTN AW Series 125 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW25 | Bore Diameter N/A 125 mm | Face Diameter N/A 148 mm | Key Width N/A 12 mm |
03470528 | N/A NTN AW Series 17 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW03 | Bore Diameter N/A 17 mm | Face Diameter N/A 24 mm | Key Width N/A 4 mm |
03470532 | N/A NTN AW Series 40 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW08 | Bore Diameter N/A 40 mm | Face Diameter N/A 50 mm | Key Width N/A 6 mm |
01854678 | N/A NTN AW Series 25 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW05 | Bore Diameter N/A 25 mm | Face Diameter N/A 32 mm | Key Width N/A 5 mm |
02282424 | N/A NTN AW Series 130 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW26 | Bore Diameter N/A 130 mm | Face Diameter N/A 149 mm | Key Width N/A 12 mm |
01365388 | N/A NTN AW Series 35 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW07 | Bore Diameter N/A 35 mm | Face Diameter N/A 44 mm | Key Width N/A 5 mm |
02194269 | N/A NTN AW Series 95 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW19 | Bore Diameter N/A 95 mm | Face Diameter N/A 113 mm | Key Width N/A 10 mm |
02077786 | N/A NTN AW Series 15 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW02 | Bore Diameter N/A 15 mm | Face Diameter N/A 21 mm | Key Width N/A 4 mm |
03470535 | N/A NTN AW Series 45 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW09 | Bore Diameter N/A 45 mm | Face Diameter N/A 56 mm | Key Width N/A 6 mm |
02288499 | N/A NTN AW Series 30 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW06 | Bore Diameter N/A 30 mm | Face Diameter N/A 38 mm | Key Width N/A 5 mm |
03470537 | N/A NTN AW Series 90 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW18 | Bore Diameter N/A 90 mm | Face Diameter N/A 108 mm | Key Width N/A 10 mm |
02288503 | N/A NTN AW Series 70 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW14 | Bore Diameter N/A 70 mm | Face Diameter N/A 85 mm | Key Width N/A 8 mm |
03932377 | N/A NTN AW Series 105 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW21 | Bore Diameter N/A 105 mm | Face Diameter N/A 126 mm | Key Width N/A 12 mm |
02288717 | N/A NTN AW Series 55 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW11 | Bore Diameter N/A 55 mm | Face Diameter N/A 67 mm | Key Width N/A 7 mm |
03470526 | N/A NTN AW Series 10 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW00 | Bore Diameter N/A 10 mm | Face Diameter N/A 13.5 mm | Key Width N/A 3 mm |
05641382 | N/A NTN AW Series 110 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW22 | Bore Diameter N/A 110 mm | Face Diameter N/A 133 mm | Key Width N/A 12 mm |
02720042 | N/A NTN AW Series 120 Millimeter (mm) Bore Diameter Bearing Lock Washer | Manufacturer Part Number N/A AW24 | Bore Diameter N/A 120 mm | Face Diameter N/A 138 mm | Key Width N/A 12 mm |