COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Face Diameter

Outside Diameter

Overall Nut Width

Thread Size

N/A INA (Schaeffler) AM Series 68 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 68 mm N/A 75 mm N/A 25 mm N/A M50 x 1.5
N/A INA (Schaeffler) AM Series 58 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 58 mm N/A 65 mm N/A 22 mm N/A M40 x 1.5
N/A INA (Schaeffler) AM Series 31 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 31 mm N/A 38 mm N/A 18 mm N/A M20 x 1
N/A INA (Schaeffler) AM Series 45 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 45 mm N/A 52 mm N/A 20 mm N/A M30 x 1.5
N/A INA (Schaeffler) AM Series 38 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 38 mm N/A 45 mm N/A 20 mm N/A M25 x 1.5
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1