COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Bore - Side 1

Outside Diameter

Overall Length

Screw Thread Size

N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway N/A 1.0000 in N/A 1.75 in N/A 3.0000 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway N/A 1.1250 in N/A 1.8750 in N/A 3.1250 in N/A 1/4-28 x 5/8 in
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3