COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Bore - Side 1

Outside Diameter

Overall Length

Screw Thread Size

N/A Climax Metal 3.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.7500 in N/A 3.1250 in N/A 4-1/2 in N/A 3/8-24 x 1 in
N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.5000 in N/A 1.1250 in N/A 1.7500 in N/A 8-32 x 1/2 in
N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.6250 in N/A 1.3125 in N/A 2.0000 in N/A 10-32 x 1/2 in
N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.7500 in N/A 1.50 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.8750 in N/A 1.6250 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.0000 in N/A 1.75 in N/A 3.0000 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 3.3750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 2.0000 in N/A 3.3750 in N/A 4.8750 in N/A 3/8-24 x 1 in
N/A Climax Metal 0.6875 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.2500 in N/A 0.6875 in N/A 1.1250 in N/A 4-40 x 3/8 in
N/A Climax Metal 0.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.3750 in N/A 0.8750 in N/A 1.3750 in N/A 6-32 x 3/8 in
N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.5000 in N/A 1.1250 in N/A 1.7500 in N/A 8-32 x 1/2 in
N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.6250 in N/A 1.3125 in N/A 2.0000 in N/A 10-32 x 1/2 in
N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.7500 in N/A 1.50 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.8750 in N/A 1.6250 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.0000 in N/A 1.75 in N/A 3.0000 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.2500 in N/A 2.0625 in N/A 3.2500 in N/A 1/4-28 x 3/4 in
N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.3750 in N/A 2.50 in N/A 3.6250 in N/A 5/16-24 x 1 in
N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.5000 in N/A 2-5/8 in N/A 3.8750 in N/A 5/16-24 x 1 in
N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.3750 in N/A 2.50 in N/A 3.6250 in N/A 5/16-24 x 1 in
N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.6250 in N/A 1.3125 in N/A 2.0000 in N/A 10-32 x 1/2 in
N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.7500 in N/A 1.50 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 0.8750 in N/A 1.6250 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.1250 in N/A 1.8750 in N/A 3.1250 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.1250 in N/A 1.8750 in N/A 3.1250 in N/A 1/4-28 x 5/8 in
N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.5000 in N/A 2-5/8 in N/A 3.8750 in N/A 5/16-24 x 1 in
N/A Climax Metal 3.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling N/A 1.7500 in N/A 3.1250 in N/A 4-1/2 in N/A 3/8-24 x 1 in
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3