Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Bore Diameter |
Outside Diameter |
---|---|---|---|---|---|
01514980 | N/A INA (Schaeffler) ZARF Series 40 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 13300 lbf | Axial Static Load Capacity N/A 36600 lbf | Bore Diameter N/A 40 mm | Outside Diameter N/A 100 mm |
02291709 | N/A INA (Schaeffler) ZARF Series 40 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 26300 lbf | Axial Static Load Capacity N/A 70800 lbf | Bore Diameter N/A 40 mm | Outside Diameter N/A 115 mm |
00468818 | N/A INA (Schaeffler) ZARF Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 8000 lbf | Axial Static Load Capacity N/A 19300 lbf | Bore Diameter N/A 25 mm | Outside Diameter N/A 75 mm |
00597276 | N/A INA (Schaeffler) ZARN Series 60 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 42000 lbf | Axial Static Load Capacity N/A 123700 lbf | Bore Diameter N/A 60 mm | Outside Diameter N/A 120 mm |
00597274 | N/A INA (Schaeffler) ZARF Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 18000 lbf | Axial Static Load Capacity N/A 44700 lbf | Bore Diameter N/A 25 mm | Outside Diameter N/A 90 mm |
02904289 | N/A INA (Schaeffler) ZARF Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 24100 lbf | Axial Static Load Capacity N/A 59600 lbf | Bore Diameter N/A 30 mm | Outside Diameter N/A 105 mm |
02904286 | N/A INA (Schaeffler) ZARN Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 8800 lbf | Axial Static Load Capacity N/A 23000 lbf | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm |
00597306 | N/A INA (Schaeffler) ZARN Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 8000 lbf | Axial Static Load Capacity N/A 19300 lbf | Bore Diameter N/A 25 mm | Outside Diameter N/A 57 mm |
00597224 | N/A INA (Schaeffler) ZARF Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 13700 lbf | Axial Static Load Capacity N/A 39800 lbf | Bore Diameter N/A 45 mm | Outside Diameter N/A 105 mm |
02923935 | N/A INA (Schaeffler) ZARF Series 70 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 45200 lbf | Axial Static Load Capacity N/A 141600 lbf | Bore Diameter N/A 70 mm | Outside Diameter N/A 160 mm |
00597262 | N/A INA (Schaeffler) ZARF Series 60 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 42000 lbf | Axial Static Load Capacity N/A 123700 lbf | Bore Diameter N/A 60 mm | Outside Diameter N/A 150 mm |
01444038 | N/A INA (Schaeffler) ZARN Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 23600 lbf | Axial Static Load Capacity N/A 59600 lbf | Bore Diameter N/A 35 mm | Outside Diameter N/A 85 mm |
02077249 | N/A INA (Schaeffler) ZARF Series 50 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 38700 lbf | Axial Static Load Capacity N/A 107900 lbf | Bore Diameter N/A 50 mm | Outside Diameter N/A 140 mm |
00597248 | N/A INA (Schaeffler) ZARN Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 12600 lbf | Axial Static Load Capacity N/A 33300 lbf | Bore Diameter N/A 35 mm | Outside Diameter N/A 70 mm |
02852701 | N/A INA (Schaeffler) ZARF Series 15 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 5600 lbf | Axial Static Load Capacity N/A 11900 lbf | Bore Diameter N/A 15 mm | Outside Diameter N/A 60 mm |
00597296 | N/A INA (Schaeffler) ZARN Series 70 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 45200 lbf | Axial Static Load Capacity N/A 141600 lbf | Bore Diameter N/A 70 mm | Outside Diameter N/A 130 mm |
04188244 | N/A INA (Schaeffler) ZARF Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 14400 lbf | Axial Static Load Capacity N/A 31700 lbf | Bore Diameter N/A 20 mm | Outside Diameter N/A 80 mm |
00597220 | N/A INA (Schaeffler) ZARF Series 75 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 65200 lbf | Axial Static Load Capacity N/A 200100 lbf | Bore Diameter N/A 75 mm | Outside Diameter N/A 185 mm |
00597310 | N/A INA (Schaeffler) ZARN Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 24100 lbf | Axial Static Load Capacity N/A 59600 lbf | Bore Diameter N/A 30 mm | Outside Diameter N/A 80 mm |
02077250 | N/A INA (Schaeffler) ZARF Series 70 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 45200 lbf | Axial Static Load Capacity N/A 141600 lbf | Bore Diameter N/A 70 mm | Outside Diameter N/A 160 mm |
00471801 | N/A INA (Schaeffler) ZARN Series 40 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 13300 lbf | Axial Static Load Capacity N/A 36600 lbf | Bore Diameter N/A 40 mm | Outside Diameter N/A 75 mm |
02291710 | N/A INA (Schaeffler) ZARN Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 14400 lbf | Axial Static Load Capacity N/A 31700 lbf | Bore Diameter N/A 20 mm | Outside Diameter N/A 62 mm |
00597317 | N/A INA (Schaeffler) ZARF Series 40 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 26300 lbf | Axial Static Load Capacity N/A 70800 lbf | Bore Diameter N/A 40 mm | Outside Diameter N/A 115 mm |
03064787 | N/A INA (Schaeffler) ZARF Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 8800 lbf | Axial Static Load Capacity N/A 22700 lbf | Bore Diameter N/A 30 mm | Outside Diameter N/A 80 mm |
01514981 | N/A INA (Schaeffler) ZARN Series 50 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 20200 lbf | Axial Static Load Capacity N/A 67400 lbf | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm |