Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
02479064 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
02479066 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
02479068 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
02479070 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
01514412 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
02479072 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
04361984 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
02479073 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
01514414 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
02479632 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 30 Millimeter (mm) Male Metric End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 30 mm | End 2 Thread Size N/A |
02479638 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
02479640 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
02479641 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
02070696 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
02070698 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
02070697 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
02070699 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
02479643 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
02479645 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
02479647 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
02479649 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
02479651 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
02479653 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
02478799 | N/A Brennan 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
04892888 | N/A Brennan 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |