Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
---|---|---|---|---|---|
05942240 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
05942221 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
05942619 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
05942222 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
05942212 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Roller Diameter N/A 1.3750 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
05942621 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.7500 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.6250 in |
05405506 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Roller Diameter N/A 2.2500 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00097706 | N/A Smith Bearing 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Roller Diameter N/A 5.0000 in | Roller Material N/A Steel | Roller Width N/A 2.7500 in | Stud Length N/A |
00097711 | N/A Smith Bearing 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Roller Diameter N/A 6.0000 in | Roller Material N/A Steel | Roller Width N/A 3.25 in | Stud Length N/A 6.0000 in |
03075425 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
03555512 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
03075417 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
05942628 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00097663 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
03075426 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and 4470 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
03075415 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and 4470 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00097655 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and 4470 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00103656 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
03075414 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
05942211 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
00097651 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
03075428 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and 7870 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
03075419 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and 7870 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
05942620 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and 7870 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Stainless Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
00097671 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and 7870 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |