Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
---|---|---|---|---|---|
03075435 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.7500 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
03075424 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.7500 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00097693 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.7500 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
03075436 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
03075421 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
05942640 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Stainless Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00097680 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
03075437 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and 29660 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 3.5000 in | Roller Material N/A Steel | Roller Width N/A 2.0000 in | Stud Length N/A 2.7500 in |
05942645 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 3.2500 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
04674466 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 3.2500 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
04665333 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 3.0000 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
05942646 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 3.0000 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
03075408 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.7500 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
03071597 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.7500 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
05942643 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.7500 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
00097639 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.7500 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
03075438 | N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and 35980 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 4.0000 in | Roller Material N/A Steel | Roller Width N/A 2.2500 in | Stud Length N/A 3.5000 in |
03075439 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.6250 in | Roller Material N/A Steel | Roller Width N/A 0.4375 in | Stud Length N/A 0.7500 in |
03075412 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.6250 in | Roller Material N/A Steel | Roller Width N/A 0.4375 in | Stud Length N/A 0.7500 in |
04540501 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.6250 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.4375 in | Stud Length N/A 0.7500 in |
00097632 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.6250 in | Roller Material N/A Steel | Roller Width N/A 0.4375 in | Stud Length N/A 0.7500 in |
03075409 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.8750 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
02060244 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.8750 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
04290997 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.8750 in | Roller Material N/A Stainless Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
00097643 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.8750 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |