Item # |
Item Name |
Maximum Speed |
Roller Diameter |
Roller Width |
Stud Diameter |
---|---|---|---|---|---|
02416154 | N/A RBC® 1.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 9400 rpm | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.625 in | Stud Diameter N/A 0.4375 in |
02416155 | N/A RBC® 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 9400 rpm | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.625 in | Stud Diameter N/A 0.4375 in |
06124962 | N/A RBC® CRBC Series 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 7500 rpm | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.7500 in | Stud Diameter N/A 0.5000 in |
06926077 | N/A RBC® 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 6200 rpm | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.875 in | Stud Diameter N/A 0.6250 in |
06927079 | N/A RBC® 1.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 4700 rpm | Roller Diameter N/A 1.8750 in | Roller Width N/A 1 in | Stud Diameter N/A 0.7500 in |
06927117 | N/A RBC® 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 1500 rpm | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in | Stud Diameter N/A 2.5000 in |
06927130 | N/A RBC® 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 2000 rpm | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in | Stud Diameter N/A 2.0000 in |
06927131 | N/A RBC® 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 2600 rpm | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in | Stud Diameter N/A 1.5000 in |
06927132 | N/A RBC® 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 2900 rpm | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in | Stud Diameter N/A 1.3750 in |
06927137 | N/A RBC® 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 3100 rpm | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in | Stud Diameter N/A 1.2500 in |
06927189 | N/A RBC® 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 3100 rpm | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in | Stud Diameter N/A 1.2500 in |
06927225 | N/A RBC® 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 3700 rpm | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in | Stud Diameter N/A 1.0000 in |
06927226 | N/A RBC® 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 3700 rpm | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in | Stud Diameter N/A 1.0000 in |
06928839 | N/A RBC® 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 4100 rpm | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in | Stud Diameter N/A 0.8750 in |
06928865 | N/A RBC® 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 4100 rpm | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in | Stud Diameter N/A 0.8750 in |
06928913 | N/A RBC® 1.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 4700 rpm | Roller Diameter N/A 1.8750 in | Roller Width N/A 1 in | Stud Diameter N/A 0.7500 in |
06928944 | N/A RBC® 1.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 4700 rpm | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in | Stud Diameter N/A 0.7500 in |
06929326 | N/A RBC® 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 7500 rpm | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.7500 in | Stud Diameter N/A 0.5000 in |
06929330 | N/A RBC® 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 7500 rpm | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.7500 in | Stud Diameter N/A 0.5000 in |
06929871 | N/A RBC® 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 1200 rpm | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in | Stud Diameter N/A 3.0000 in |
00097407 | N/A RBC® 0.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 5000 rpm | Roller Diameter N/A 0.8750 in | Roller Width N/A 0.5000 in | Stud Diameter N/A 0.3750 in |
00097418 | N/A RBC® 1.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 4500 rpm | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.625 in | Stud Diameter N/A 0.4375 in |
00097424 | N/A RBC® 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 3900 rpm | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.7500 in | Stud Diameter N/A 0.5000 in |
00097444 | N/A RBC® 1.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 2600 rpm | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in | Stud Diameter N/A 0.7500 in |
00097464 | N/A RBC® 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Maximum Speed N/A 2000 rpm | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in | Stud Diameter N/A 1.0000 in |