Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
---|---|---|---|---|---|
03221543 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00095965 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.8750 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
03075431 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.8750 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
00096171 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.8750 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
00096031 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.5000 in | Roller Material N/A Steel | Roller Width N/A 0.3750 in | Stud Length N/A 0.6250 in |
00096051 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.6250 in | Roller Material N/A Steel | Roller Width N/A 0.4375 in | Stud Length N/A 0.7500 in |
00095944 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00096143 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00095930 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00096123 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00095923 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
00096112 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
00095958 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
00096163 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
00095937 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.3750 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00096133 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.3750 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00095951 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.6250 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00096153 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.6250 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00096102 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.0000 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
00095876 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.5000 in | Roller Material N/A Steel | Roller Width N/A 0.3750 in | Stud Length N/A 0.6250 in |
00096040 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.5000 in | Roller Material N/A Steel | Roller Width N/A 0.3750 in | Stud Length N/A 0.6250 in |
00095972 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00095985 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.5000 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00096197 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.5000 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00095979 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.2500 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |