Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
---|---|---|---|---|---|
00096189 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.2500 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00095991 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.7500 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00096205 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.7500 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00096181 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00095997 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.0000 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
00096009 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.5000 in | Roller Material N/A Steel | Roller Width N/A 2.0000 in | Stud Length N/A 2.7500 in |
00096231 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.5000 in | Roller Material N/A Steel | Roller Width N/A 2.0000 in | Stud Length N/A 2.7500 in |
00096003 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.2500 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
00096223 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.2500 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
00096215 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.0000 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
00095902 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.7500 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
00096082 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.7500 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
00096015 | N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 4.0000 in | Roller Material N/A Steel | Roller Width N/A 2.2500 in | Stud Length N/A 3.5000 in |
00096239 | N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 4.0000 in | Roller Material N/A Steel | Roller Width N/A 2.2500 in | Stud Length N/A 3.5000 in |
00095891 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.6250 in | Roller Material N/A Steel | Roller Width N/A 0.4375 in | Stud Length N/A 0.7500 in |
00096068 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.6250 in | Roller Material N/A Steel | Roller Width N/A 0.4375 in | Stud Length N/A 0.7500 in |
00095909 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.8750 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
00096092 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.8750 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
00095881 | N/A Smith Bearing 0.5625 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.5625 in | Roller Material N/A Steel | Roller Width N/A 0.3750 in | Stud Length N/A 0.6250 in |
00097746 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.0000 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
00097778 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00097914 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00097762 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00097904 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00097754 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |