Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
---|---|---|---|---|---|
00097899 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
00097794 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 0.7500 in |
00097924 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 0.7500 in |
00097770 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.3750 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00097909 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.3750 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
00097786 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.6250 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00097919 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.6250 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
00097802 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.8750 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
00097929 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.8750 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
00097894 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 1.0000 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
00097709 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.5000 in | Roller Material N/A Steel | Roller Width N/A 0.3750 in | Stud Length N/A 0.6250 in |
00097864 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 0.5000 in | Roller Material N/A Steel | Roller Width N/A 0.3750 in | Stud Length N/A 0.6250 in |
00097810 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00097826 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.5000 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00097944 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.5000 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00097818 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.2500 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00097939 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.2500 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00097833 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.7500 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00097949 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.7500 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
00097934 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
00097840 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.0000 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
00097854 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.5000 in | Roller Material N/A Steel | Roller Width N/A 2.0000 in | Stud Length N/A 2.7500 in |
00097964 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.5000 in | Roller Material N/A Steel | Roller Width N/A 2.0000 in | Stud Length N/A 2.7500 in |
00097847 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.2500 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
00097959 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower | Roller Diameter N/A 3.2500 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |