Item # |
Item Name |
Bore Diameter |
Overall Width |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
---|---|---|---|---|---|
00124637 | N/A Smith Bearing 19 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 6 mm | Overall Width N/A 12 mm | Radial Dynamic Load Capacity N/A 4250 N | Radial Static Load Capacity N/A 4600 N |
00140573 | N/A Smith Bearing 24 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 8 mm | Overall Width N/A 15 mm | Radial Dynamic Load Capacity N/A 6800 N | Radial Static Load Capacity N/A 7700 N |
00124646 | N/A Smith Bearing 24 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 8 mm | Overall Width N/A 15 mm | Radial Dynamic Load Capacity N/A 6800 N | Radial Static Load Capacity N/A 7700 N |
01450057 | N/A Smith Bearing 3.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Overall Width N/A 1.8125 in | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 5790 lb |
01450054 | N/A Smith Bearing 3.5000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1.1250 in | Overall Width N/A 2.0625 in | Radial Dynamic Load Capacity N/A 17600 lb | Radial Static Load Capacity N/A 5790 lb |
01450056 | N/A Smith Bearing 3.2500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Overall Width N/A 1.8125 in | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 5790 lb |
01450053 | N/A Smith Bearing 4.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1-1/4 in | Overall Width N/A 2.3125 in | Radial Dynamic Load Capacity N/A 17600 lb | Radial Static Load Capacity N/A 5790 lb |
01450064 | N/A Smith Bearing 5.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1-3/4 in | Overall Width N/A 2.8750 in | Radial Dynamic Load Capacity N/A 33300 lb | Radial Static Load Capacity N/A 13300 lb |
01450052 | N/A Smith Bearing 6.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 2-1/4 in | Overall Width N/A 3.3750 in | Radial Dynamic Load Capacity N/A 35800 lb | Radial Static Load Capacity N/A 14200 lb |
01450051 | N/A Smith Bearing 7.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 2-3/4 in | Overall Width N/A 3.8750 in | Radial Dynamic Load Capacity N/A 42400 lb | Radial Static Load Capacity N/A 17400 lb |
01450050 | N/A Smith Bearing 8.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 3.2550 in | Overall Width N/A 4.5000 in | Radial Dynamic Load Capacity N/A 83700 lb | Radial Static Load Capacity N/A 39000 lb |
03052032 | N/A Smith Bearing 0.8750 Inch (in) Width and 0.2500 Inch (in) Bore Diameter | Bore Diameter N/A 0.2500 in | Overall Width N/A 0.375 in | Radial Dynamic Load Capacity N/A 1910 lbf | Radial Static Load Capacity N/A |
05942726 | N/A Smith Bearing 0.7500 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.2500 in | Overall Width N/A 0.5625 in | Radial Dynamic Load Capacity N/A 2140 lb | Radial Static Load Capacity N/A 4170 lb |
00096269 | N/A Smith Bearing 1.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3125 in | Overall Width N/A 0.6875 in | Radial Dynamic Load Capacity N/A 3030 lb | Radial Static Load Capacity N/A 6200 lb |
00096293 | N/A Smith Bearing 1.5000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.4375 in | Overall Width N/A 0.9375 in | Radial Dynamic Load Capacity N/A 5560 lb | Radial Static Load Capacity N/A 11300 lb |
00096420 | N/A Smith Bearing 1.5000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.4375 in | Overall Width N/A 0.9375 in | Radial Dynamic Load Capacity N/A 5560 lb | Radial Static Load Capacity N/A 11300 lb |
05942313 | N/A Smith Bearing 1.5000 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.4375 in | Overall Width N/A 0.9375 in | Radial Dynamic Load Capacity N/A 5560 lb | Radial Static Load Capacity N/A 11300 lb |
00096281 | N/A Smith Bearing 1.2500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3750 in | Overall Width N/A 0.8125 in | Radial Dynamic Load Capacity N/A 4470 lb | Radial Static Load Capacity N/A 8600 lb |
00096405 | N/A Smith Bearing 1.2500 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3750 in | Overall Width N/A 0.8125 in | Radial Dynamic Load Capacity N/A 4470 lb | Radial Static Load Capacity N/A 8600 lb |
05942717 | N/A Smith Bearing 1.2500 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3750 in | Overall Width N/A 0.8125 in | Radial Dynamic Load Capacity N/A 4470 lb | Radial Static Load Capacity N/A 8600 lb |
00096275 | N/A Smith Bearing 1.1250 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3125 in | Overall Width N/A 0.6875 in | Radial Dynamic Load Capacity N/A 3030 lb | Radial Static Load Capacity N/A 6200 lb |
00096398 | N/A Smith Bearing 1.1250 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3125 in | Overall Width N/A 0.6875 in | Radial Dynamic Load Capacity N/A 3030 lb | Radial Static Load Capacity N/A 6200 lb |
05942314 | N/A Smith Bearing 1.1250 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3125 in | Overall Width N/A 0.6875 in | Radial Dynamic Load Capacity N/A 3030 lb | Radial Static Load Capacity N/A 6200 lb |
00096305 | N/A Smith Bearing 1.7500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1/2 in | Overall Width N/A 1.0625 in | Radial Dynamic Load Capacity N/A 7870 lb | Radial Static Load Capacity N/A 15870 lb |
00096434 | N/A Smith Bearing 1.7500 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1/2 in | Overall Width N/A 1.0625 in | Radial Dynamic Load Capacity N/A 7870 lb | Radial Static Load Capacity N/A 15870 lb |