Item # |
Item Name |
Bore Diameter |
Overall Width |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
---|---|---|---|---|---|
05942315 | N/A Smith Bearing 1.7500 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 1/2 in | Overall Width N/A 1.0625 in | Radial Dynamic Load Capacity N/A 7870 lb | Radial Static Load Capacity N/A 15870 lb |
00096287 | N/A Smith Bearing 1.3750 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3750 in | Overall Width N/A 0.8125 in | Radial Dynamic Load Capacity N/A 4470 lb | Radial Static Load Capacity N/A 8600 lb |
00096413 | N/A Smith Bearing 1.3750 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3750 in | Overall Width N/A 0.8125 in | Radial Dynamic Load Capacity N/A 4470 lb | Radial Static Load Capacity N/A 8600 lb |
05942316 | N/A Smith Bearing 1.3750 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 3/4 in | Overall Width N/A 0.8125 in | Radial Dynamic Load Capacity N/A 4470 lb | Radial Static Load Capacity N/A 8600 lb |
00096299 | N/A Smith Bearing 1.6250 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.4375 in | Overall Width N/A 0.9375 in | Radial Dynamic Load Capacity N/A 5560 lb | Radial Static Load Capacity N/A 11300 lb |
00096427 | N/A Smith Bearing 1.6250 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.4375 in | Overall Width N/A 0.9375 in | Radial Dynamic Load Capacity N/A 5560 lb | Radial Static Load Capacity N/A 11300 lb |
05942317 | N/A Smith Bearing 1.6250 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.4375 in | Overall Width N/A 0.9375 in | Radial Dynamic Load Capacity N/A 5560 lb | Radial Static Load Capacity N/A 11300 lb |
00096311 | N/A Smith Bearing 1.8750 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1/2 in | Overall Width N/A 1.0625 in | Radial Dynamic Load Capacity N/A 7870 lb | Radial Static Load Capacity N/A 15870 lb |
00096441 | N/A Smith Bearing 1.8750 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1/2 in | Overall Width N/A 1.0625 in | Radial Dynamic Load Capacity N/A 7870 lb | Radial Static Load Capacity N/A 15870 lb |
05942318 | N/A Smith Bearing 1.8750 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 1/2 in | Overall Width N/A 1.0625 in | Radial Dynamic Load Capacity N/A 7870 lb | Radial Static Load Capacity N/A 15870 lb |
00096391 | N/A Smith Bearing 1.0000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3125 in | Overall Width N/A 0.6875 in | Radial Dynamic Load Capacity N/A 3030 lb | Radial Static Load Capacity N/A 6200 lb |
05942724 | N/A Smith Bearing 1.0000 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.3125 in | Overall Width N/A 0.6875 in | Radial Dynamic Load Capacity N/A 3030 lb | Radial Static Load Capacity N/A 6200 lb |
00096317 | N/A Smith Bearing 2.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Overall Width N/A 1.3125 in | Radial Dynamic Load Capacity N/A 10370 lb | Radial Static Load Capacity N/A 22000 lb |
00094318 | N/A Smith Bearing 2.5000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 3/4 in | Overall Width N/A 1.5625 in | Radial Dynamic Load Capacity N/A 15280 lb | Radial Static Load Capacity N/A 33000 lb |
00096461 | N/A Smith Bearing 2.5000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 3/4 in | Overall Width N/A 1.5625 in | Radial Dynamic Load Capacity N/A 15280 lb | Radial Static Load Capacity N/A 33000 lb |
00096323 | N/A Smith Bearing 2.2500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Overall Width N/A 1.3125 in | Radial Dynamic Load Capacity N/A 10370 lb | Radial Static Load Capacity N/A 22000 lb |
00096455 | N/A Smith Bearing 2.2500 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Overall Width N/A 1.3125 in | Radial Dynamic Load Capacity N/A 10370 lb | Radial Static Load Capacity N/A 22000 lb |
00096335 | N/A Smith Bearing 2.7500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 3/4 in | Overall Width N/A 1.5625 in | Radial Dynamic Load Capacity N/A 15280 lb | Radial Static Load Capacity N/A 33000 lb |
00096467 | N/A Smith Bearing 2.7500 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 3/4 in | Overall Width N/A 1.5625 in | Radial Dynamic Load Capacity N/A 15280 lb | Radial Static Load Capacity N/A 33000 lb |
00096448 | N/A Smith Bearing 2.0000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Overall Width N/A 1.3125 in | Radial Dynamic Load Capacity N/A 10370 lb | Radial Static Load Capacity N/A 22000 lb |
05942319 | N/A Smith Bearing 2.0000 Inch (in) Width and Sealed Closure Type Stainless Steel Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Overall Width N/A 1.3125 in | Radial Dynamic Load Capacity N/A 10370 lb | Radial Static Load Capacity N/A 22000 lb |
00096341 | N/A Smith Bearing 3.0000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Overall Width N/A 1.8125 in | Radial Dynamic Load Capacity N/A 20200 lb | Radial Static Load Capacity N/A 49900 lb |
00096353 | N/A Smith Bearing 3.5000 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1.1250 in | Overall Width N/A 2.0625 in | Radial Dynamic Load Capacity N/A 24660 lb | Radial Static Load Capacity N/A 63300 lb |
00096485 | N/A Smith Bearing 3.5000 Inch (in) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1.1250 in | Overall Width N/A 2.0625 in | Radial Dynamic Load Capacity N/A 24660 lb | Radial Static Load Capacity N/A 63300 lb |
00096347 | N/A Smith Bearing 3.2500 Inch (in) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Overall Width N/A 1.8125 in | Radial Dynamic Load Capacity N/A 20200 lb | Radial Static Load Capacity N/A 49900 lb |