COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 135 of 135 | Results Per Page | View | Unit of Measure
« 6 

Item #

Item Name

Bore Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

N/A PCI Procal Inc. PTRY-SS Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in
N/A PCI Procal Inc. PTRY-R Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.1250 in N/A 6483 lbf N/A 5216 lbf N/A 3.5000 in
N/A PCI Procal Inc. PTRY-SS Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.1250 in N/A 6118 lbf N/A 5171 lbf N/A 3.5000 in
N/A PCI Procal Inc. PTRY-R Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.2500 in N/A 6483 lbf N/A 5216 lbf N/A 4.0000 in
N/A PCI Procal Inc. PTRY-R Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.7500 in N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in
N/A PCI Procal Inc. PTRY-SS Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.7500 in N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in
N/A PCI Procal Inc. PTRY-SS Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 2.2500 in N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in
N/A PCI Procal Inc. PTRY-R Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 2.7500 in N/A 42400 lbf N/A 79800 lbf N/A 7.0000 in
N/A PCI Procal Inc. PTRY-R Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 3.2560 in N/A 83700 lbf N/A 159800 lbf N/A 8.0000 in
N/A PCI Procal Inc. PTRY-R Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 3.7560 in N/A 134600 lbf N/A 250000 lbf N/A 9.0000 in
126 - 135 of 135 | Results Per Page | View | Unit of Measure
« 6