COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 81 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum V Value

Overall Length

N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 1.1250 in N/A 1.0000 in N/A N/A 1.1250 in
N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 1.1250 in N/A 1.0000 in N/A N/A 1.5000 in
N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 1.2500 in N/A 1.0000 in N/A N/A 1.5000 in
N/A Bunting NN Series 0.2500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.2500 in N/A 360 sfpm N/A 0.4375 in
N/A Bunting NN Series 0.3125 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.4375 in N/A 0.3125 in N/A 360 sfpm N/A 0.4375 in
N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3750 in N/A 360 sfpm N/A 0.7500 in
76 - 81 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4