Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01783090 | N/A Bodine 313.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 33 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/17 hp |
| 01783091 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 65 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/17 hp |
| 01783092 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 92 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/17 hp |
| 01783093 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 100 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/17 hp |
| 01783111 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 3 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/29 hp |
| 01783112 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 7 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/29 hp |
| 01783113 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 11 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/29 hp |
| 01783114 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 18 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/29 hp |
| 01783115 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 36 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/29 hp |
| 01783116 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/29 hp |
| 01783117 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/29 hp |
| 01783118 | N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 300:1 | Input Power N/A 1/29 hp |
| 01783119 | N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 450:1 | Input Power N/A 1/29 hp |
| 04474846 | N/A Bodine 84.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 106 in·lb | Gear Ratio N/A 29.7:1 | Input Power N/A 1/4 hp |
| 04516832 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 4.00 A | Full Load Torque N/A 31 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/12 hp |
| 04684358 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 157 in·lb | Gear Ratio N/A 43.9:1 | Input Power N/A 1/4 hp |
| 04785197 | N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 9 in·lb | Gear Ratio N/A 3.8:1 | Input Power N/A 1/4 hp |
| 04837954 | N/A Bodine 123.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 77 in·lb | Gear Ratio N/A 20.4:1 | Input Power N/A 1/4 hp |
| 05055848 | N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 205 in·lb | Gear Ratio N/A 312.4:1 | Input Power N/A 1/4 hp |
| 05067076 | N/A Bodine 181.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 46 in·lb | Gear Ratio N/A 13.8:1 | Input Power N/A 1/4 hp |
| 05070664 | N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 185 in·lb | Gear Ratio N/A 97.5:1 | Input Power N/A 1/4 hp |
| 05071902 | N/A Bodine 455.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 18 in·lb | Gear Ratio N/A 5.5:1 | Input Power N/A 1/4 hp |
| 05076740 | N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 10.20 A | Full Load Torque N/A 205 in·lb | Gear Ratio N/A 312.4:1 | Input Power N/A 1/4 hp |
| 05157676 | N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 190 in·lb | Gear Ratio N/A 65.5:1 | Input Power N/A 1/4 hp |
| 05169617 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 580 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 7/16 hp |