Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01687003 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and B Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015202 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 0.238 in |
01687001 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and A Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015201 | Flute Length N/A 2-5/8 in | Overall Length N/A 3-7/8 in | Shank Diameter N/A 0.234 in |
01686888 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and B Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015002 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A B |
01686994 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and X Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015124 | Flute Length N/A 3-3/4 in | Overall Length N/A 5-1/8 in | Shank Diameter N/A 0.397 in |
01686988 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and U Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015121 | Flute Length N/A 3-5/8 in | Overall Length N/A 5 in | Shank Diameter N/A 0.368 in |
01686984 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and S Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015119 | Flute Length N/A 3-1/2 in | Overall Length N/A 4-7/8 in | Shank Diameter N/A 0.348 in |
01686981 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and R Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015118 | Flute Length N/A 3-7/16 in | Overall Length N/A 4-3/4 in | Shank Diameter N/A 0.339 in |
01686979 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and Q Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015117 | Flute Length N/A 3-7/16 in | Overall Length N/A 4-3/4 in | Shank Diameter N/A 0.332 in |
01686977 | N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and P Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015116 | Flute Length N/A 3-5/16 in | Overall Length N/A 4-5/8 in | Shank Diameter N/A 0.323 in |
01686975 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and O Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015115 | Flute Length N/A 3-3/16 in | Overall Length N/A 4-1/2 in | Shank Diameter N/A 0.316 in |
01686973 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and N Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015114 | Flute Length N/A 3-1/16 in | Overall Length N/A 4-3/8 in | Shank Diameter N/A 0.302 in |
01686966 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and K Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015111 | Flute Length N/A 2-15/16 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A 0.281 in |
01686961 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and I Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015109 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A 0.272 in |
01686956 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and G Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015107 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A 0.261 in |
01686950 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and D Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015104 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 0.246 in |
01686885 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and A Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015001 | Flute Length N/A 2-5/8 in | Overall Length N/A 3-7/8 in | Shank Diameter N/A A |
01685793 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and 9/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010609 | Flute Length N/A 1-3/4 in | Overall Length N/A 2-7/8 in | Shank Diameter N/A 9/64 in |
01685802 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and 9/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010618 | Flute Length N/A 2-15/16 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A 9/32 in |
01685791 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010607 | Flute Length N/A 1-1/2 in | Overall Length N/A 2-5/8 in | Shank Diameter N/A 7/64 in |
01685812 | N/A Precision Twist Drill® 4-1/16 Inch (in) Flute Length, 5-1/2 Inch (in) Overall Length, and 7/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010628 | Flute Length N/A 4-1/16 in | Overall Length N/A 5-1/2 in | Shank Diameter N/A 7/16 in |
01685804 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010620 | Flute Length N/A 3-3/16 in | Overall Length N/A 4-1/2 in | Shank Diameter N/A 5/16 in |
01685808 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010624 | Flute Length N/A 3-5/8 in | Overall Length N/A 5 in | Shank Diameter N/A 3/8 in |
01685787 | N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and 3/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010603 | Flute Length N/A 3/4 in | Overall Length N/A 1-3/4 in | Shank Diameter N/A 3/64 in |
01685796 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010612 | Flute Length N/A 2-5/16 in | Overall Length N/A 3-1/2 in | Shank Diameter N/A 3/16 in |
01685813 | N/A Precision Twist Drill® 4-3/16 Inch (in) Flute Length, 5-5/8 Inch (in) Overall Length, and 29/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010629 | Flute Length N/A 4-3/16 in | Overall Length N/A 5-5/8 in | Shank Diameter N/A 29/64 in |