Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01689291 | N/A Precision Twist Drill® 3/8 Inch (in) Flute Length, 1-1/4 Inch (in) Overall Length, and #71 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018371 | Flute Length N/A 3/8 in | Overall Length N/A 1-1/4 in | Shank Diameter N/A #71 |
01689289 | N/A Precision Twist Drill® 3/8 Inch (in) Flute Length, 1-1/4 Inch (in) Overall Length, and #70 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018370 | Flute Length N/A 3/8 in | Overall Length N/A 1-1/4 in | Shank Diameter N/A #70 |
01689287 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #69 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018369 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A #69 |
01689285 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #68 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018368 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A #68 |
01689282 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #67 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018367 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A #67 |
01689280 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #66 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018366 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A #66 |
01689278 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #65 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018365 | Flute Length N/A 5/8 in | Overall Length N/A 1-1/2 in | Shank Diameter N/A #65 |
01689276 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #64 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018364 | Flute Length N/A 5/8 in | Overall Length N/A 1-1/2 in | Shank Diameter N/A #64 |
01689273 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #63 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018363 | Flute Length N/A 5/8 in | Overall Length N/A 1-1/2 in | Shank Diameter N/A #63 |
01689271 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #62 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018362 | Flute Length N/A 5/8 in | Overall Length N/A 1-1/2 in | Shank Diameter N/A #62 |
01689269 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #61 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018361 | Flute Length N/A 11/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A #61 |
01689143 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018306 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 0.204 in |
01689264 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #59 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018359 | Flute Length N/A 11/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A #59 |
01689262 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #58 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018358 | Flute Length N/A 11/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A #58 |
01689260 | N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and #57 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018357 | Flute Length N/A 3/4 in | Overall Length N/A 1-3/4 in | Shank Diameter N/A 0.043 in |
01689257 | N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and #56 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018356 | Flute Length N/A 3/4 in | Overall Length N/A 1-3/4 in | Shank Diameter N/A 0.0465 in |
01689255 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #55 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018355 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A #55 |
01689253 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #54 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018354 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A #54 |
01689250 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #53 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018353 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 0.0595 in |
01689248 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #52 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018352 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A #52 |
01689246 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018351 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A #51 |
01689244 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #50 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018350 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A 0.07 in |
01689140 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #5 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018305 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A #5 |
01689241 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #49 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018349 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A #49 |
01689239 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #48 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018348 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A #48 |