COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
476 - 500 of 641 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

N/A Precision Twist Drill® 69 Millimeter (mm) Flute Length, 109 Millimeter (mm) Overall Length, and 7.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016075 N/A 69 mm N/A 109 mm N/A 7.5 mm
N/A Precision Twist Drill® 69 Millimeter (mm) Flute Length, 109 Millimeter (mm) Overall Length, and 7.2 Millimeter (mm) Size Jobber Length Drill Bit N/A 016072 N/A 69 mm N/A 109 mm N/A 7.2 mm
N/A Precision Twist Drill® 69 Millimeter (mm) Flute Length, 109 Millimeter (mm) Overall Length, and 7 Millimeter (mm) Size Jobber Length Drill Bit N/A 016070 N/A 69 mm N/A 109 mm N/A 7 mm
N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.7 Millimeter (mm) Size Jobber Length Drill Bit N/A 016067 N/A 63 mm N/A 101 mm N/A 6.7 mm
N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016065 N/A 63 mm N/A 101 mm N/A 6.5 mm
N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.4 Millimeter (mm) Size Jobber Length Drill Bit N/A 016064 N/A 63 mm N/A 101 mm N/A 6.4 mm
N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.3 Millimeter (mm) Size Jobber Length Drill Bit N/A 016063 N/A 63 mm N/A 101 mm N/A 6.3 mm
N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.2 Millimeter (mm) Size Jobber Length Drill Bit N/A 016062 N/A 63 mm N/A 101 mm N/A 6.2 mm
N/A Precision Twist Drill® 57 Millimeter (mm) Flute Length, 93 Millimeter (mm) Overall Length, and 6 Millimeter (mm) Size Jobber Length Drill Bit N/A 016060 N/A 57 mm N/A 93 mm N/A 6 mm
N/A Precision Twist Drill® 57 Millimeter (mm) Flute Length, 93 Millimeter (mm) Overall Length, and 5.7 Millimeter (mm) Size Jobber Length Drill Bit N/A 016057 N/A 57 mm N/A 93 mm N/A 5.7 mm
N/A Precision Twist Drill® 57 Millimeter (mm) Flute Length, 93 Millimeter (mm) Overall Length, and 5.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016055 N/A 57 mm N/A 93 mm N/A 5.5 mm
N/A Precision Twist Drill® 52 Millimeter (mm) Flute Length, 86 Millimeter (mm) Overall Length, and 5.2 Millimeter (mm) Size Jobber Length Drill Bit N/A 016052 N/A 52 mm N/A 86 mm N/A 5.2 mm
N/A Precision Twist Drill® 52 Millimeter (mm) Flute Length, 86 Millimeter (mm) Overall Length, and 5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016050 N/A 52 mm N/A 86 mm N/A 5 mm
N/A Precision Twist Drill® 52 Millimeter (mm) Flute Length, 86 Millimeter (mm) Overall Length, and 4.8 Millimeter (mm) Size Jobber Length Drill Bit N/A 016048 N/A 52 mm N/A 86 mm N/A 4.8 mm
N/A Precision Twist Drill® 47 Millimeter (mm) Flute Length, 80 Millimeter (mm) Overall Length, and 4.60 Millimeter (mm) Size Jobber Length Drill Bit N/A 016046 N/A 47 mm N/A 80 mm N/A 4.60 mm
N/A Precision Twist Drill® 47 Millimeter (mm) Flute Length, 80 Millimeter (mm) Overall Length, and 4.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016045 N/A 47 mm N/A 80 mm N/A 4.5 mm
N/A Precision Twist Drill® 47 Millimeter (mm) Flute Length, 80 Millimeter (mm) Overall Length, and 4.3 Millimeter (mm) Size Jobber Length Drill Bit N/A 016043 N/A 47 mm N/A 80 mm N/A 4.3 mm
N/A Precision Twist Drill® 43 Millimeter (mm) Flute Length, 75 Millimeter (mm) Overall Length, and 4.2 Millimeter (mm) Size Jobber Length Drill Bit N/A 016042 N/A 43 mm N/A 75 mm N/A 4.2 mm
N/A Precision Twist Drill® 43 Millimeter (mm) Flute Length, 75 Millimeter (mm) Overall Length, and 4 Millimeter (mm) Size Jobber Length Drill Bit N/A 016040 N/A 43 mm N/A 75 mm N/A 4 mm
N/A Precision Twist Drill® 39 Millimeter (mm) Flute Length, 70 Millimeter (mm) Overall Length, and 3.7 Millimeter (mm) Size Jobber Length Drill Bit N/A 016037 N/A 39 mm N/A 70 mm N/A 3.7 mm
N/A Precision Twist Drill® 39 Millimeter (mm) Flute Length, 70 Millimeter (mm) Overall Length, and 3.5 Millimeter (mm) Size Jobber Length Drill Bit N/A 016035 N/A 39 mm N/A 70 mm N/A 3.5 mm
N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.3 Millimeter (mm) Size Jobber Length Drill Bit N/A 016033 N/A 36 mm N/A 65 mm N/A 3.3 mm
N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.25 Millimeter (mm) Size Jobber Length Drill Bit N/A 016271 N/A 36 mm N/A 65 mm N/A 3.25 mm
N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.2 Millimeter (mm) Size Jobber Length Drill Bit N/A 016032 N/A 36 mm N/A 65 mm N/A 3.2 mm
N/A Precision Twist Drill® 33 Millimeter (mm) Flute Length, 61 Millimeter (mm) Overall Length, and 3 Millimeter (mm) Size Jobber Length Drill Bit N/A 016030 N/A 33 mm N/A 61 mm N/A 3 mm
476 - 500 of 641 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »