Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01689020 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 1-1/8 Inch (in) Overall Length, and #44 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018244 | Flute Length N/A 1-1/8 in | Overall Length N/A 1-1/8 in | Shank Diameter N/A #44 |
01689015 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #42 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018242 | Flute Length N/A 1-1/4 in | Overall Length N/A 2-1/4 in | Shank Diameter N/A 0.0935 in |
01689011 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #40 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018240 | Flute Length N/A 1-3/8 in | Overall Length N/A 2-3/8 in | Shank Diameter N/A #40 |
01688929 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #4 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018204 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 0.209 in |
01689004 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #37 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018237 | Flute Length N/A 1-7/16 in | Overall Length N/A 2-1/2 in | Shank Diameter N/A 0.104 in |
01689002 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #36 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018236 | Flute Length N/A 1-7/16 in | Overall Length N/A 2-1/2 in | Shank Diameter N/A #36 |
01688999 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #35 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018235 | Flute Length N/A 1-1/2 in | Overall Length N/A 2-5/8 in | Shank Diameter N/A 0.11 in |
01688988 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018230 | Flute Length N/A 1-5/8 in | Overall Length N/A 2-3/4 in | Shank Diameter N/A 0.1285 in |
01688927 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #3 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018203 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A #3 |
01688986 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018229 | Flute Length N/A 1-3/4 in | Overall Length N/A 2-7/8 in | Shank Diameter N/A #29 |
01688984 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #28 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018228 | Flute Length N/A 1-3/4 in | Overall Length N/A 2-7/8 in | Shank Diameter N/A 0.1405 in |
01688982 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #27 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018227 | Flute Length N/A 1-7/8 in | Overall Length N/A 3 in | Shank Diameter N/A 0.144 in |
01688977 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #25 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018225 | Flute Length N/A 1-7/8 in | Overall Length N/A 3 in | Shank Diameter N/A #25 |
01688975 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #24 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018224 | Flute Length N/A 2 in | Overall Length N/A 3-1/8 in | Shank Diameter N/A 0.152 in |
01688973 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018223 | Flute Length N/A 2 in | Overall Length N/A 3-1/8 in | Shank Diameter N/A 0.154 in |
01688970 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #22 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018222 | Flute Length N/A 2 in | Overall Length N/A 3-1/8 in | Shank Diameter N/A 0.157 in |
01688968 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018221 | Flute Length N/A 2-1/8 in | Overall Length N/A 3-1/4 in | Shank Diameter N/A 0.159 in |
01688925 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #2 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018202 | Flute Length N/A 2-5/8 in | Overall Length N/A 3-7/8 in | Shank Diameter N/A 0.221 in |
01688961 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #18 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018218 | Flute Length N/A 2-1/8 in | Overall Length N/A 3-1/4 in | Shank Diameter N/A #18 |
01688959 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #17 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018217 | Flute Length N/A 2-3/16 in | Overall Length N/A 3-3/8 in | Shank Diameter N/A 0.173 in |
01688957 | N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #16 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018216 | Flute Length N/A 2-3/16 in | Overall Length N/A 3-3/8 in | Shank Diameter N/A #16 |
01688950 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #13 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018213 | Flute Length N/A 2-5/16 in | Overall Length N/A 3-1/2 in | Shank Diameter N/A 0.185 in |
01688948 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #12 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018212 | Flute Length N/A 2-5/16 in | Overall Length N/A 3-1/2 in | Shank Diameter N/A 0.189 in |
01688946 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #11 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018211 | Flute Length N/A 2-5/16 in | Overall Length N/A 3-1/2 in | Shank Diameter N/A 0.191 in |
01688943 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #10 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018210 | Flute Length N/A 2-7/16 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 0.1935 in |