Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01687082 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and L Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015312 | Flute Length N/A 2-15/16 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A L |
01687080 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and K Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015311 | Flute Length N/A 2-15/16 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A K |
01687078 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and J Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015310 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A J |
01687075 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and I Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015309 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A I |
01687073 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and H Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015308 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A H |
01687071 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and G Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015307 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A G |
01687069 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and F Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015306 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A 0.257 in |
01687064 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and D Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015304 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 0.246 in |
01687062 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and C Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015303 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 0.242 in |
01687060 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and B Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015302 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 0.238 in |
01687058 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and A Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015301 | Flute Length N/A 2-5/8 in | Overall Length N/A 3-7/8 in | Shank Diameter N/A 0.234 in |
01686890 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and C Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015003 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A C |
01687056 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Z Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015226 | Flute Length N/A 3-7/8 in | Overall Length N/A 5-1/4 in | Shank Diameter N/A 0.413 in |
01687054 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Y Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015225 | Flute Length N/A 3-7/8 in | Overall Length N/A 5-1/4 in | Shank Diameter N/A 0.404 in |
01687049 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and W Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015223 | Flute Length N/A 3-3/4 in | Overall Length N/A 5-1/8 in | Shank Diameter N/A 0.386 in |
01687047 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and V Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015222 | Flute Length N/A 3-5/8 in | Overall Length N/A 5 in | Shank Diameter N/A 0.377 in |
01687042 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and T Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015220 | Flute Length N/A 3-1/2 in | Overall Length N/A 4-7/8 in | Shank Diameter N/A 0.358 in |
01687036 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and Q Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015217 | Flute Length N/A 3-7/16 in | Overall Length N/A 4-3/4 in | Shank Diameter N/A 0.332 in |
01687027 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and M Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015213 | Flute Length N/A 3-1/16 in | Overall Length N/A 4-3/8 in | Shank Diameter N/A 0.295 in |
01687023 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and K Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015211 | Flute Length N/A 2-15/16 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A 0.281 in |
01687019 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and I Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015209 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A 0.272 in |
01687016 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and H Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015208 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A 0.266 in |
01687014 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and G Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015207 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A 0.261 in |
01687008 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and D Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015204 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 0.246 in |
01687005 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and C Size Jobber Length Drill Bit | Manufacturer Part Number N/A 015203 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 0.242 in |