Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
---|---|---|---|---|---|
00061245 | N/A NTN 74B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7410BG | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 130 mm |
00059238 | N/A NTN 72B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7206BG | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
00059659 | N/A NTN 72B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7215BL1G | Bore Diameter N/A 75 mm | Closure Type N/A Open | Outside Diameter N/A 130 mm |
00059732 | N/A NTN 72B Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7216BL1G | Bore Diameter N/A 80 mm | Closure Type N/A Open | Outside Diameter N/A 140 mm |
01447928 | N/A NTN 72B Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7202BG | Bore Diameter N/A 15 mm | Closure Type N/A Open | Outside Diameter N/A 35 mm |
00060821 | N/A NTN 73B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7317BL1G | Bore Diameter N/A 85 mm | Closure Type N/A Open | Outside Diameter N/A 180 mm |
03521647 | N/A NTN 72B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7209BGC3 | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 85 mm |
00060369 | N/A NTN 73B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7309B | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
00059232 | N/A NTN 72B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7206BL1G | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
02847672 | N/A NTN 72 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7202T2G/GNP4 | Bore Diameter N/A 15 mm | Closure Type N/A Open | Outside Diameter N/A 35 mm |
04526822 | N/A NTN 73B Series 10 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7300B | Bore Diameter N/A 10 mm | Closure Type N/A Open | Outside Diameter N/A 35 mm |
00141187 | N/A NTN BST Series Angular Contact Bearing | Manufacturer Part Number N/A BST30X62-1BDFP4 | Bore Diameter N/A | Closure Type N/A Open | Outside Diameter N/A |
00059438 | N/A NTN 72B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7210BG | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
00060840 | N/A NTN 73B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7318B | Bore Diameter N/A 90 mm | Closure Type N/A Open | Outside Diameter N/A 190 mm |
00060931 | N/A NTN 73B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7320BG | Bore Diameter N/A 100 mm | Closure Type N/A Open | Outside Diameter N/A 215 mm |
03735555 | N/A NTN 73 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7309 | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
00059633 | N/A NTN 72B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7214BL1G | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 125 mm |
00074249 | N/A NTN 70 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7004 | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 42 mm |
00059148 | N/A NTN 72B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7205B | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
00060908 | N/A NTN 7300 Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7319BL1G | Bore Diameter N/A 95 mm | Closure Type N/A Open | Outside Diameter N/A 200 mm |
00059452 | N/A NTN 72B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7210BL1G | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
00059838 | N/A NTN 72B Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7219BL1G | Bore Diameter N/A 95 mm | Closure Type N/A Open | Outside Diameter N/A 170 mm |
00059182 | N/A NTN 72B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7205BG | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
00060262 | N/A NTN 73B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7307B | Bore Diameter N/A 35 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
00059874 | N/A NTN 72B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7220BG | Bore Diameter N/A 100 mm | Closure Type N/A Open | Outside Diameter N/A 180 mm |