Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
---|---|---|---|---|---|
03735554 | N/A NTN 73 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7305 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
00146186 | N/A NTN 78 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7812CG/GNP4 | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 78 mm |
03735547 | N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7205 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
03655842 | N/A NTN BST Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A BST25X62-1BP4 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
02288670 | N/A NTN 73B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7303BG | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
00058803 | N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7005 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
00061069 | N/A NTN 73B Series 140 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7328BG | Bore Diameter N/A 140 mm | Closure Type N/A Open | Outside Diameter N/A 300 mm |
00060112 | N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7304B | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
00061295 | N/A NTN 74B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7412BG | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
00060152 | N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7304BL1G | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
03508897 | N/A NTN 72 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7203 | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 40 mm |
00060167 | N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7305B | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
00060296 | N/A NTN 73B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7307BL1G | Bore Diameter N/A 35 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
00060855 | N/A NTN 73B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7318BG | Bore Diameter N/A 90 mm | Closure Type N/A Open | Outside Diameter N/A 190 mm |
00060947 | N/A NTN 73B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7320BL1G | Bore Diameter N/A 100 mm | Closure Type N/A Open | Outside Diameter N/A 215 mm |
00059291 | N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7207BG | Bore Diameter N/A 35 mm | Closure Type N/A Open | Outside Diameter N/A 72 mm |
00060623 | N/A NTN 73B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7313BG | Bore Diameter N/A 65 mm | Closure Type N/A Open | Outside Diameter N/A 140 mm |
00060194 | N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7305BG | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
00059393 | N/A NTN 72B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7209BL1G | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 85 mm |
00059885 | N/A NTN 72B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7220BL1G | Bore Diameter N/A 100 mm | Closure Type N/A Open | Outside Diameter N/A 180 mm |
00059414 | N/A NTN 72B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7210B | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
00059744 | N/A NTN 72B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7217B | Bore Diameter N/A 85 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
03735545 | N/A NTN 72 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7202 | Bore Diameter N/A 15 mm | Closure Type N/A Open | Outside Diameter N/A 35 mm |
00059513 | N/A NTN 72B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7212B | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
00061336 | N/A NTN 74B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7414BG | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 180 mm |