Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
---|---|---|---|---|---|
00060767 | N/A NTN 73B Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7316BL1G | Bore Diameter N/A 80 mm | Closure Type N/A Open | Outside Diameter N/A 170 mm |
02282257 | N/A NTN 73B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7309BGC3 | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
02926173 | N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A BST40X72-20EP4 | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 72 mm |
00059338 | N/A NTN 72B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7208BG | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
00452487 | N/A NTN 70 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7006 | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 55 mm |
05018963 | N/A NTN 72B Series 12 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7201B | Bore Diameter N/A 12 mm | Closure Type N/A Open | Outside Diameter N/A 32 mm |
00059325 | N/A NTN 72 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7203P6 | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 40 mm |
00059219 | N/A NTN 72B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7204BL1G | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
00060241 | N/A NTN 73B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7306BG | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 72 mm |
02971433 | N/A NTN 73B Series 150 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7330BG | Bore Diameter N/A 150 mm | Closure Type N/A Open | Outside Diameter N/A 320 mm |
00059540 | N/A NTN 72B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7212BL1G | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
02392325 | N/A NTN 70 Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7007 | Bore Diameter N/A 35 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
00059586 | N/A NTN 72B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7213BL1G | Bore Diameter N/A 65 mm | Closure Type N/A Open | Outside Diameter N/A 120 mm |
03735551 | N/A NTN 72 Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7216 | Bore Diameter N/A 80 mm | Closure Type N/A Open | Outside Diameter N/A 140 mm |
00059384 | N/A NTN 72B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7209BG | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 85 mm |
00060998 | N/A NTN 73B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7322BG | Bore Diameter N/A 110 mm | Closure Type N/A Open | Outside Diameter N/A 240 mm |
02194230 | N/A NTN 72B Series 150 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7230BG | Bore Diameter N/A 150 mm | Closure Type N/A Open | Outside Diameter N/A 270 mm |
00061029 | N/A NTN 73B Series 120 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7324BG | Bore Diameter N/A 120 mm | Closure Type N/A Open | Outside Diameter N/A 260 mm |
00061372 | N/A NTN 74B Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7416BG | Bore Diameter N/A 80 mm | Closure Type N/A Open | Outside Diameter N/A 200 mm |
01619043 | N/A NTN 70 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7009 | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 75 mm |
02288669 | N/A NTN 73B Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7302B | Bore Diameter N/A 15 mm | Closure Type N/A Open | Outside Diameter N/A 42 mm |
00060535 | N/A NTN 73B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7312B | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 130 mm |
02077174 | N/A NTN 70 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7010 | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
00060988 | N/A NTN 73B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7322B | Bore Diameter N/A 110 mm | Closure Type N/A Open | Outside Diameter N/A 240 mm |
02776308 | N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7206CG/GNP4 | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |