COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
226 - 250 of 641 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and B Size Jobber Length Drill Bit N/A 015202 N/A 2-3/4 in N/A 4 in N/A 0.238 in
N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and A Size Jobber Length Drill Bit N/A 015201 N/A 2-5/8 in N/A 3-7/8 in N/A 0.234 in
N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and B Size Jobber Length Drill Bit N/A 015002 N/A 2-3/4 in N/A 4 in N/A B
N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and X Size Jobber Length Drill Bit N/A 015124 N/A 3-3/4 in N/A 5-1/8 in N/A 0.397 in
N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and U Size Jobber Length Drill Bit N/A 015121 N/A 3-5/8 in N/A 5 in N/A 0.368 in
N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and S Size Jobber Length Drill Bit N/A 015119 N/A 3-1/2 in N/A 4-7/8 in N/A 0.348 in
N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and R Size Jobber Length Drill Bit N/A 015118 N/A 3-7/16 in N/A 4-3/4 in N/A 0.339 in
N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and Q Size Jobber Length Drill Bit N/A 015117 N/A 3-7/16 in N/A 4-3/4 in N/A 0.332 in
N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and P Size Jobber Length Drill Bit N/A 015116 N/A 3-5/16 in N/A 4-5/8 in N/A 0.323 in
N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and O Size Jobber Length Drill Bit N/A 015115 N/A 3-3/16 in N/A 4-1/2 in N/A 0.316 in
N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and N Size Jobber Length Drill Bit N/A 015114 N/A 3-1/16 in N/A 4-3/8 in N/A 0.302 in
N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and K Size Jobber Length Drill Bit N/A 015111 N/A 2-15/16 in N/A 4-1/4 in N/A 0.281 in
N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and I Size Jobber Length Drill Bit N/A 015109 N/A 2-7/8 in N/A 4-1/8 in N/A 0.272 in
N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and G Size Jobber Length Drill Bit N/A 015107 N/A 2-7/8 in N/A 4-1/8 in N/A 0.261 in
N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and D Size Jobber Length Drill Bit N/A 015104 N/A 2-3/4 in N/A 4 in N/A 0.246 in
N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and A Size Jobber Length Drill Bit N/A 015001 N/A 2-5/8 in N/A 3-7/8 in N/A A
N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and 9/64 Inch (in) Size Jobber Length Drill Bit N/A 010609 N/A 1-3/4 in N/A 2-7/8 in N/A 9/64 in
N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and 9/32 Inch (in) Size Jobber Length Drill Bit N/A 010618 N/A 2-15/16 in N/A 4-1/4 in N/A 9/32 in
N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit N/A 010607 N/A 1-1/2 in N/A 2-5/8 in N/A 7/64 in
N/A Precision Twist Drill® 4-1/16 Inch (in) Flute Length, 5-1/2 Inch (in) Overall Length, and 7/16 Inch (in) Size Jobber Length Drill Bit N/A 010628 N/A 4-1/16 in N/A 5-1/2 in N/A 7/16 in
N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit N/A 010620 N/A 3-3/16 in N/A 4-1/2 in N/A 5/16 in
N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit N/A 010624 N/A 3-5/8 in N/A 5 in N/A 3/8 in
N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and 3/64 Inch (in) Size Jobber Length Drill Bit N/A 010603 N/A 3/4 in N/A 1-3/4 in N/A 3/64 in
N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit N/A 010612 N/A 2-5/16 in N/A 3-1/2 in N/A 3/16 in
N/A Precision Twist Drill® 4-3/16 Inch (in) Flute Length, 5-5/8 Inch (in) Overall Length, and 29/64 Inch (in) Size Jobber Length Drill Bit N/A 010629 N/A 4-3/16 in N/A 5-5/8 in N/A 29/64 in
226 - 250 of 641 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »