Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01685662 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and 17/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010217 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A 17/64 in |
01685660 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and 15/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010215 | Flute Length N/A 2-5/8 in | Overall Length N/A 3-7/8 in | Shank Diameter N/A 15/64 in |
01685675 | N/A Precision Twist Drill® 4-5/16 Inch (in) Flute Length, 5-3/4 Inch (in) Overall Length, and 15/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010230 | Flute Length N/A 4-5/16 in | Overall Length N/A 5-3/4 in | Shank Diameter N/A 15/32 in |
01685661 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010216 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 1/4 in |
01685658 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010213 | Flute Length N/A 2-7/16 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 13/64 in |
01685671 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and 13/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010226 | Flute Length N/A 3-7/8 in | Overall Length N/A 5-1/4 in | Shank Diameter N/A 13/32 in |
01685677 | N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010232 | Flute Length N/A 4-1/2 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01685656 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and 11/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010211 | Flute Length N/A 2-1/8 in | Overall Length N/A 3-1/4 in | Shank Diameter N/A 11/64 in |
01685649 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and 1/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010204 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 1/16 in |
01685667 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and 11/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010222 | Flute Length N/A 3-7/16 in | Overall Length N/A 4-3/4 in | Shank Diameter N/A 11/32 in |
01685626 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and 5/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010110 | Flute Length N/A 2 in | Overall Length N/A 3-1/8 in | Shank Diameter N/A 5/32 in |
01685636 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010120 | Flute Length N/A 3-3/16 in | Overall Length N/A 4-1/2 in | Shank Diameter N/A 5/16 in |
01685628 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010112 | Flute Length N/A 2-5/16 in | Overall Length N/A 3-1/2 in | Shank Diameter N/A 3/16 in |
01685643 | N/A Precision Twist Drill® 3-15/16 Inch (in) Flute Length, 5-3/8 Inch (in) Overall Length, and 27/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010127 | Flute Length N/A 3-15/16 in | Overall Length N/A 5-3/8 in | Shank Diameter N/A 27/64 in |
01685639 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and 23/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010123 | Flute Length N/A 3-1/2 in | Overall Length N/A 4-7/8 in | Shank Diameter N/A 23/64 in |
01685631 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and 15/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010115 | Flute Length N/A 2-5/8 in | Overall Length N/A 3-7/8 in | Shank Diameter N/A 15/64 in |
01685646 | N/A Precision Twist Drill® 4-5/16 Inch (in) Flute Length, 5-3/4 Inch (in) Overall Length, and 15/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010130 | Flute Length N/A 4-5/16 in | Overall Length N/A 5-3/4 in | Shank Diameter N/A 15/32 in |
01685629 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010113 | Flute Length N/A 2-7/16 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 13/64 in |
01685584 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and 9/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010009 | Flute Length N/A 1-3/4 in | Overall Length N/A 2-7/8 in | Shank Diameter N/A 9/64 in |
01685593 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and 9/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010018 | Flute Length N/A 2-15/16 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A 9/32 in |
01685611 | N/A Precision Twist Drill® 4-13/16 Inch (in) Flute Length, 6-5/8 Inch (in) Overall Length, and 9/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010036 | Flute Length N/A 4-13/16 in | Overall Length N/A 6-5/8 in | Shank Diameter N/A 9/16 in |
01685582 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010007 | Flute Length N/A 1-1/2 in | Overall Length N/A 2-5/8 in | Shank Diameter N/A 7/64 in |
01685589 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and 7/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010014 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 7/32 in |
01685603 | N/A Precision Twist Drill® 4-1/16 Inch (in) Flute Length, 5-1/2 Inch (in) Overall Length, and 7/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010028 | Flute Length N/A 4-1/16 in | Overall Length N/A 5-1/2 in | Shank Diameter N/A 7/16 in |
01685615 | N/A Precision Twist Drill® 5-3/16 Inch (in) Flute Length, 7-1/8 Inch (in) Overall Length, and 5/8 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010040 | Flute Length N/A 5-3/16 in | Overall Length N/A 7-1/8 in | Shank Diameter N/A 5/8 in |