Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01694497 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 034420 | Flute Length N/A 3-3/16 in | Overall Length N/A 4-1/2 in | Shank Diameter N/A 5/16 in |
01694501 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 034424 | Flute Length N/A 3-5/8 in | Overall Length N/A 5 in | Shank Diameter N/A 3/8 in |
01694489 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 034412 | Flute Length N/A 2-5/16 in | Overall Length N/A 3-1/2 in | Shank Diameter N/A 3/16 in |
01694485 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 034408 | Flute Length N/A 1-5/8 in | Overall Length N/A 2-3/4 in | Shank Diameter N/A 1/8 in |
01694493 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 034416 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 1/4 in |
01694509 | N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 034432 | Flute Length N/A 4-1/2 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01688060 | N/A Precision Twist Drill® 69 Millimeter (mm) Flute Length, 109 Millimeter (mm) Overall Length, and 7 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016470 | Flute Length N/A 69 mm | Overall Length N/A 109 mm | Shank Diameter N/A 7 mm |
01688050 | N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.4 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016464 | Flute Length N/A 63 mm | Overall Length N/A 101 mm | Shank Diameter N/A 6.4 mm |
01688036 | N/A Precision Twist Drill® 57 Millimeter (mm) Flute Length, 93 Millimeter (mm) Overall Length, and 5.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016455 | Flute Length N/A 57 mm | Overall Length N/A 93 mm | Shank Diameter N/A 5.5 mm |
01688029 | N/A Precision Twist Drill® 52 Millimeter (mm) Flute Length, 86 Millimeter (mm) Overall Length, and 5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016450 | Flute Length N/A 52 mm | Overall Length N/A 86 mm | Shank Diameter N/A 5 mm |
01688007 | N/A Precision Twist Drill® 39 Millimeter (mm) Flute Length, 70 Millimeter (mm) Overall Length, and 3.6 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016436 | Flute Length N/A 39 mm | Overall Length N/A 70 mm | Shank Diameter N/A 3.6 mm |
01688001 | N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.2 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016432 | Flute Length N/A 36 mm | Overall Length N/A 65 mm | Shank Diameter N/A 3.2 mm |
01687999 | N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.1 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016431 | Flute Length N/A 36 mm | Overall Length N/A 65 mm | Shank Diameter N/A 3.1 mm |
01687990 | N/A Precision Twist Drill® 30 Millimeter (mm) Flute Length, 57 Millimeter (mm) Overall Length, and 2.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016425 | Flute Length N/A 30 mm | Overall Length N/A 57 mm | Shank Diameter N/A 2.5 mm |
01687988 | N/A Precision Twist Drill® 30 Millimeter (mm) Flute Length, 57 Millimeter (mm) Overall Length, and 2.4 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016424 | Flute Length N/A 30 mm | Overall Length N/A 57 mm | Shank Diameter N/A 2.4 mm |
01693887 | N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 8.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 029085 | Flute Length N/A 75 mm | Overall Length N/A 117 mm | Shank Diameter N/A 8.5 mm |
01693724 | N/A Precision Twist Drill® 27 Millimeter (mm) Flute Length, 53 Millimeter (mm) Overall Length, and 2.3 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 029023 | Flute Length N/A 27 mm | Overall Length N/A 53 mm | Shank Diameter N/A 2.3 mm |
01687706 | N/A Precision Twist Drill® 81 Millimeter (mm) Flute Length, 125 Millimeter (mm) Overall Length, and 9.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016095 | Flute Length N/A 81 mm | Overall Length N/A 125 mm | Shank Diameter N/A 9.5 mm |
01687695 | N/A Precision Twist Drill® 81 Millimeter (mm) Flute Length, 125 Millimeter (mm) Overall Length, and 9 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016090 | Flute Length N/A 81 mm | Overall Length N/A 125 mm | Shank Diameter N/A 9 mm |
01687690 | N/A Precision Twist Drill® 81 Millimeter (mm) Flute Length, 125 Millimeter (mm) Overall Length, and 8.80 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016088 | Flute Length N/A 81 mm | Overall Length N/A 125 mm | Shank Diameter N/A 8.80 mm |
01687683 | N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 8.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016085 | Flute Length N/A 75 mm | Overall Length N/A 117 mm | Shank Diameter N/A 8.5 mm |
01687681 | N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 8.40 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016084 | Flute Length N/A 75 mm | Overall Length N/A 117 mm | Shank Diameter N/A 8.40 mm |
01687672 | N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 8 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016080 | Flute Length N/A 75 mm | Overall Length N/A 117 mm | Shank Diameter N/A 8 mm |
01687670 | N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 7.9 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016079 | Flute Length N/A 75 mm | Overall Length N/A 117 mm | Shank Diameter N/A 7.9 mm |
01687668 | N/A Precision Twist Drill® 75 Millimeter (mm) Flute Length, 117 Millimeter (mm) Overall Length, and 7.8 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016078 | Flute Length N/A 75 mm | Overall Length N/A 117 mm | Shank Diameter N/A 7.8 mm |