COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
626 - 641 of 641 | Results Per Page | View | Unit of Measure
« 26 

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #13 Size Jobber Length Drill Bit N/A 018013 N/A 2-5/16 in N/A 3-1/2 in N/A 0.185 in
N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #12 Size Jobber Length Drill Bit N/A 018012 N/A 2-5/16 in N/A 3-1/2 in N/A 0.189 in
N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #11 Size Jobber Length Drill Bit N/A 018011 N/A 2-5/16 in N/A 3-1/2 in N/A #11
N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #10 Size Jobber Length Drill Bit N/A 018010 N/A 2-7/16 in N/A 3-5/8 in N/A 0.1935 in
N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #1 Size Jobber Length Drill Bit N/A 018001 N/A 2-5/8 in N/A 3-7/8 in N/A 0.228 in
N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit N/A 018576 N/A 3/16 in N/A 7/8 in N/A #76
N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and #57 Size Jobber Length Drill Bit N/A 018557 N/A 3/4 in N/A 1-3/4 in N/A #57
N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #53 Size Jobber Length Drill Bit N/A 018553 N/A 7/8 in N/A 1-7/8 in N/A #53
N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #38 Size Jobber Length Drill Bit N/A 018538 N/A 1-7/16 in N/A 2-1/2 in N/A #38
N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #31 Size Jobber Length Drill Bit N/A 018531 N/A 1-5/8 in N/A 2-3/4 in N/A #31
N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit N/A 018529 N/A 1-3/4 in N/A 2-7/8 in N/A #29
N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit N/A 018523 N/A 2 in N/A 3-1/8 in N/A 0.154 in
N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit N/A 018521 N/A 2-1/8 in N/A 3-1/4 in N/A 0.159 in
N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #20 Size Jobber Length Drill Bit N/A 018520 N/A 2-1/8 in N/A 3-1/4 in N/A #20
N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit N/A 018307 N/A 2-7/16 in N/A 3-5/8 in N/A 0.201 in
N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #60 Size Jobber Length Drill Bit N/A 018360 N/A 11/16 in N/A 1-5/8 in N/A 0.04 in
626 - 641 of 641 | Results Per Page | View | Unit of Measure
« 26