COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 641 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #24 Size Jobber Length Drill Bit N/A 018324 N/A 2 in N/A 3-1/8 in N/A 0.152 in
N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit N/A 018323 N/A 2 in N/A 3-1/8 in N/A #23
N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #22 Size Jobber Length Drill Bit N/A 018322 N/A 2 in N/A 3-1/8 in N/A #22
N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit N/A 018321 N/A 2-1/8 in N/A 3-1/4 in N/A 0.159 in
N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #20 Size Jobber Length Drill Bit N/A 018320 N/A 2-1/8 in N/A 3-1/4 in N/A #20
N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #2 Size Jobber Length Drill Bit N/A 018302 N/A 2-5/8 in N/A 3-7/8 in N/A #2
N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #19 Size Jobber Length Drill Bit N/A 018319 N/A 2-1/8 in N/A 3-1/4 in N/A #19
N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #18 Size Jobber Length Drill Bit N/A 018318 N/A 2-1/8 in N/A 3-1/4 in N/A #18
N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #17 Size Jobber Length Drill Bit N/A 018317 N/A 2-3/16 in N/A 3-3/8 in N/A #17
N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #16 Size Jobber Length Drill Bit N/A 018316 N/A 2-3/16 in N/A 3-3/8 in N/A 0.177 in
N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #15 Size Jobber Length Drill Bit N/A 018315 N/A 2-3/16 in N/A 3-3/8 in N/A #15
N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #14 Size Jobber Length Drill Bit N/A 018314 N/A 2-3/16 in N/A 3-3/8 in N/A 0.182 in
N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #13 Size Jobber Length Drill Bit N/A 018313 N/A 2-5/16 in N/A 3-1/2 in N/A #13
N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #12 Size Jobber Length Drill Bit N/A 018312 N/A 2-5/16 in N/A 3-1/2 in N/A #12
N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #11 Size Jobber Length Drill Bit N/A 018311 N/A 2-5/16 in N/A 3-1/2 in N/A 0.191 in
N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #10 Size Jobber Length Drill Bit N/A 018310 N/A 2-7/16 in N/A 3-5/8 in N/A #10
N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #1 Size Jobber Length Drill Bit N/A 018301 N/A 2-5/8 in N/A 3-7/8 in N/A 0.228 in
N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit N/A 018208 N/A 2-7/16 in N/A 3-5/8 in N/A #8
N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit N/A 018207 N/A 2-7/16 in N/A 3-5/8 in N/A #7
N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit N/A 018206 N/A 2-1/2 in N/A 3-3/4 in N/A 0.204 in
N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #52 Size Jobber Length Drill Bit N/A 018252 N/A 7/8 in N/A 1-7/8 in N/A 0.0635 in
N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit N/A 018251 N/A 1 in N/A 2 in N/A 0.067 in
N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #5 Size Jobber Length Drill Bit N/A 018205 N/A 2-1/2 in N/A 3-3/4 in N/A 0.2055 in
N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #46 Size Jobber Length Drill Bit N/A 018246 N/A 1-1/8 in N/A 2-1/8 in N/A 0.081 in
N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #45 Size Jobber Length Drill Bit N/A 018245 N/A 1-1/8 in N/A 2-1/8 in N/A 0.082 in
76 - 100 of 641 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »