COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

N/A Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-1-1/2 N/A 1-1/2 in N/A Acrylonitrile Butadiene Styrene (ABS)
N/A Nibco 1-1/4 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-1-1/4 N/A 1-1/4 in N/A Acrylonitrile Butadiene Styrene (ABS)
N/A Nibco 2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-2 N/A 2 in N/A Acrylonitrile Butadiene Styrene (ABS)
N/A Nibco 3 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-3 N/A 3 in N/A Acrylonitrile Butadiene Styrene (ABS)
N/A Nibco 3 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-3X1-1/2 N/A 3 x 1-1/2 in N/A Acrylonitrile Butadiene Styrene (ABS)
N/A Nibco 3 x 2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-3X2 N/A 3 x 2 in N/A Acrylonitrile Butadiene Styrene (ABS)
N/A Nibco 4 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-4 N/A 4 in N/A Acrylonitrile Butadiene Styrene (ABS)
N/A Nibco 4 x 2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-4X2 N/A 4 x 2 in N/A Acrylonitrile Butadiene Styrene (ABS)
N/A Nibco 6 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling N/A Nibco N/A 5801-6 N/A 6 in N/A Acrylonitrile Butadiene Styrene (ABS)
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1