COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Size

Material

Class

N/A Nibco 1-1/4 Inch (in) Size Gate Valve N/A S113-1-1/4 N/A 1-1/4 in N/A Bronze N/A 125
N/A Nibco 2 Inch (in) Size Gate Valve N/A S113-2 N/A 2 in N/A Bronze N/A 125
N/A Nibco 2-1/2 Inch (in) Size Gate Valve N/A S113-2-1/2 N/A 2-1/2 in N/A Bronze N/A 125
N/A Nibco 3/4 Inch (in) Size Gate Valve N/A S113-3/4 N/A 3/4 in N/A Bronze N/A 125
N/A Nibco 3/8 Inch (in) Size Gate Valve N/A S113-3/8 N/A 3/8 in N/A Bronze N/A 125
N/A Nibco 1 Inch (in) Size Gate Valve N/A S134-1 N/A 1 in N/A Bronze N/A 150
N/A Nibco 1/2 Inch (in) Size Gate Valve N/A S134-1/2 N/A 1/2 in N/A Bronze N/A 150
N/A Nibco 1-1/2 Inch (in) Size Gate Valve N/A S134-1-1/2 N/A 1-1/2 in N/A Bronze N/A 150
N/A Nibco 1-1/4 Inch (in) Size Gate Valve N/A S134-1-1/4 N/A 1-1/4 in N/A Bronze N/A 150
N/A Nibco 3/4 Inch (in) Size Gate Valve N/A S134-3/4 N/A 3/4 in N/A Bronze N/A 150
N/A Nibco 1/4 Inch (in) Size Gate Valve N/A T111-1/4 N/A 1/4 in N/A Bronze N/A 125
N/A Nibco 2-1/2 Inch (in) Size Gate Valve N/A T111-2-1/2 N/A 2-1/2 in N/A Bronze N/A 125
N/A Nibco 3 Inch (in) Size Gate Valve N/A T111-3 N/A 3 in N/A Bronze N/A 125
N/A Nibco 3/4 Inch (in) Size Gate Valve N/A T111-3/4 N/A 3/4 in N/A Bronze N/A 125
N/A Nibco 1-1/4 Inch (in) Size Gate Valve N/A T113-1-1/4 N/A 1-1/4 in N/A Bronze N/A 125
N/A Nibco 2-1/2 Inch (in) Size Gate Valve N/A T113-2-1/2 N/A 2-1/2 in N/A Bronze N/A 125
N/A Nibco 3/8 Inch (in) Size Gate Valve N/A T113-3/8 N/A 3/8 in N/A Bronze N/A 125
N/A Nibco 1 Inch (in) Size Gate Valve N/A T124-1 N/A 1 in N/A Bronze N/A 125
N/A Nibco 1/2 Inch (in) Size Gate Valve N/A T124-1/2 N/A 1/2 in N/A Bronze N/A 125
N/A Nibco 1-1/2 Inch (in) Size Gate Valve N/A T124-1-1/2 N/A 1-1/2 in N/A Bronze N/A 125
N/A Nibco 1-1/4 Inch (in) Size Gate Valve N/A T124-1-1/4 N/A 1-1/4 in N/A Bronze N/A 125
N/A Nibco 2 Inch (in) Size Gate Valve N/A T124-2 N/A 2 in N/A Bronze N/A 125
N/A Nibco 3/4 Inch (in) Size Gate Valve N/A T124-3/4 N/A 3/4 in N/A Bronze N/A 125
N/A Nibco 3/8 Inch (in) Size Gate Valve N/A T124-3/8 N/A 3/8 in N/A Bronze N/A 125
N/A Nibco 1 Inch (in) Size Gate Valve N/A T131-1 N/A 1 in N/A Bronze N/A 150
51 - 75 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5