Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
08004748 | N/A Bunting CBM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 28 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 32 mm | Overall Length N/A 28 mm |
08004749 | N/A Bunting CBM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 28 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 33 mm | Overall Length N/A 22 mm |
08004750 | N/A Bunting CBM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 28 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 33 mm | Overall Length N/A 28 mm |
08004751 | N/A Bunting CBM Series 30 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 30 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 38 mm | Overall Length N/A 25 mm |
08004752 | N/A Bunting CBM Series 30 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 30 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 40 mm | Overall Length N/A 25 mm |
08004753 | N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 32 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 38 mm | Overall Length N/A 20 mm |
08004754 | N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 32 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 38 mm | Overall Length N/A 32 mm |
08004755 | N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 32 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 40 mm | Overall Length N/A 20 mm |
08004756 | N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 32 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 40 mm | Overall Length N/A 25 mm |
08004757 | N/A Bunting CBM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 32 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 40 mm | Overall Length N/A 32 mm |
08004758 | N/A Bunting CBM Series 35 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 35 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 45 mm | Overall Length N/A 25 mm |
08004759 | N/A Bunting CBM Series 35 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 35 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 45 mm | Overall Length N/A 30 mm |
08004760 | N/A Bunting CBM Series 35 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 35 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 45 mm | Overall Length N/A 35 mm |
08004761 | N/A Bunting CBM Series 36 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 36 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 42 mm | Overall Length N/A 25 mm |
08004762 | N/A Bunting CBM Series 36 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 36 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 42 mm | Overall Length N/A 30 mm |
08004763 | N/A Bunting CBM Series 38 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 38 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 44 mm | Overall Length N/A 25 mm |
08004764 | N/A Bunting CBM Series 38 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 38 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 44 mm | Overall Length N/A 35 mm |
08004765 | N/A Bunting CBM Series 38 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 38 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 44 mm | Overall Length N/A 45 mm |
08004766 | N/A Bunting CBM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 40 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 50 mm | Overall Length N/A 25 mm |
08004767 | N/A Bunting CBM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 40 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 50 mm | Overall Length N/A 30 mm |
08004768 | N/A Bunting CBM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 40 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 50 mm | Overall Length N/A 35 mm |
08004769 | N/A Bunting CBM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 45 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 55 mm | Overall Length N/A 40 mm |
08004770 | N/A Bunting CBM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 45 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 55 mm | Overall Length N/A 45 mm |
08004771 | N/A Bunting CBM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 45 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 55 mm | Overall Length N/A 50 mm |
08004772 | N/A Bunting CBM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing | Bore Diameter N/A 50 mm | Maximum V Value N/A 750 sfpm | Outside Diameter N/A 60 mm | Overall Length N/A 35 mm |