COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 512 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

N/A SMC® 8 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N8-25S N/A 8 mm N/A Basic N/A 0.11 lb
N/A SMC® 12 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N12-10 N/A 12 mm N/A Clevis N/A 0.32 lb
N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N10-10 N/A 10 mm N/A Clevis N/A 0.11 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-25 N/A 16 mm N/A Clevis N/A 0.220 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-10 N/A 20 mm N/A Clevis N/A 0.81 lb
N/A SMC® 0.75 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85N20-200C N/A 20 mm N/A Clevis N/A 0.75 lb
N/A SMC® 12 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N12-50 N/A 12 mm N/A Clevis N/A 0.29 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-40 N/A 20 mm N/A Clevis N/A 0.59 lb
N/A SMC® 0.44 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85N10-10T N/A 10 mm N/A Basic N/A 0.44 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-50 N/A 20 mm N/A Clevis N/A 0.52 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-25 N/A 20 mm N/A Clevis N/A 0.42 lb
N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E10-80 N/A 10 mm N/A Double End N/A 0.39 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85E25-100T N/A 25 mm N/A Double End N/A 1.08 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-250 N/A 25 mm N/A Clevis N/A 1.21 lb
N/A SMC® 0.44 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85N10-10S N/A 10 mm N/A Basic N/A 0.44 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-25 N/A 25 mm N/A Clevis N/A 0.66 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-10 N/A 25 mm N/A Clevis N/A 0.76 lb
N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N20-80C N/A 20 mm N/A Clevis N/A 0.64 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-160 N/A 25 mm N/A Clevis N/A 0.92 lb
N/A SMC® 12 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N12-25 N/A 12 mm N/A Clevis N/A 0.27 lb
N/A SMC® 0.69 Pound (lb) Weight Tie-Rod Air Cylinder N/A C85KN16-25 N/A 16 mm N/A Clevis N/A 0.69 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N16-10 N/A 16 mm N/A Clevis N/A 0.220 lb
N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N10-25 N/A 10 mm N/A Clevis N/A 0.12 lb
N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder N/A C85N25-40C N/A 25 mm N/A Clevis N/A 0.68 lb
N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder N/A C85F16-80 N/A 16 mm N/A Nose N/A 0.3 lb
51 - 75 of 512 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »