COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
276 - 279 of 279 | Results Per Page | View | Unit of Measure
« 11 12 

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

N/A FAG (Schaeffler) 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 20 mm N/A 8900 rpm N/A 52 mm N/A 15 mm
N/A FAG (Schaeffler) 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 130 mm N/A 1750 rpm N/A 200 mm N/A 33 mm
N/A FAG (Schaeffler) 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 95 mm N/A 2260 rpm N/A 170 mm N/A 32 mm
N/A FAG (Schaeffler) 6300 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 9500 rpm N/A 100 mm N/A 25 mm
276 - 279 of 279 | Results Per Page | View | Unit of Measure
« 11 12