COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 279 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

N/A FAG (Schaeffler) 42 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 4450 rpm N/A 140 mm N/A 33 mm
N/A FAG (Schaeffler) 160 Series 220 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 220 mm N/A 2600 rpm N/A 340 mm N/A 37 mm
N/A FAG (Schaeffler) 60 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 2800 rpm N/A 150 mm N/A 24 mm
N/A FAG (Schaeffler) 62 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 7400 rpm N/A 125 mm N/A 24 mm
N/A FAG (Schaeffler) 60 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 17 mm N/A 31000 rpm N/A 35 mm N/A 10 mm
N/A FAG (Schaeffler) 62 Series 12 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 12 mm N/A 33500 rpm N/A 32 mm N/A 10 mm
N/A FAG (Schaeffler) 60 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 110 mm N/A 5300 rpm N/A 170 mm N/A 28 mm
N/A FAG (Schaeffler) 42 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 5500 rpm N/A 120 mm N/A 31 mm
N/A FAG (Schaeffler) 63 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 6600 rpm N/A 140 mm N/A 33 mm
N/A FAG (Schaeffler) 60 Series 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 140 mm N/A 3600 rpm N/A 210 mm N/A 33 mm
N/A FAG (Schaeffler) 60 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 40 mm N/A 14600 rpm N/A 68 mm N/A 15 mm
N/A FAG (Schaeffler) 618 Series 630 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 630 mm N/A 1330 rpm N/A 780 mm N/A 69 mm
N/A FAG (Schaeffler) 62 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 6600 rpm N/A 120 mm N/A 23 mm
N/A FAG (Schaeffler) 63 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 2200 rpm N/A 190 mm N/A 43 mm
N/A FAG (Schaeffler) 62 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 110 mm N/A 4450 rpm N/A 200 mm N/A 38 mm
N/A FAG (Schaeffler) 43 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 20 mm N/A 13200 rpm N/A 52 mm N/A 21 mm
N/A FAG (Schaeffler) 64 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 6600 rpm N/A 190 mm N/A 45 mm
N/A FAG (Schaeffler) 160 Series 200 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 200 mm N/A 2850 rpm N/A 310 mm N/A 34 mm
N/A FAG (Schaeffler) 160 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 110 mm N/A 5500 rpm N/A 170 mm N/A 19 mm
N/A FAG (Schaeffler) 42 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 4150 rpm N/A 150 mm N/A 36 mm
N/A FAG (Schaeffler) 63 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 9500 rpm N/A 100 mm N/A 25 mm
N/A FAG (Schaeffler) 62 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 17 mm N/A 26500 rpm N/A 40 mm N/A 12 mm
N/A FAG (Schaeffler) 63 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 6100 rpm N/A 150 mm N/A 35 mm
N/A FAG (Schaeffler) 60 Series 7 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 7 mm N/A 45000 rpm N/A 19 mm N/A 6 mm
N/A FAG (Schaeffler) 60 Series 190 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 190 mm N/A 3900 rpm N/A 290 mm N/A 46 mm
126 - 150 of 279 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »