Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02308144 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6209C4 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
00058444 | N/A NTN 64 Series 30 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6406 | Bore Diameter N/A 30 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
02138812 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6313Z | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
04289082 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6024ZC3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 28 mm |
02166021 | N/A NTN CS3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A CS310LLU | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
02138572 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6212 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
04787936 | N/A NTN 68 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6822 | Bore Diameter N/A 110 mm | Outside Diameter N/A 140 mm | Overall Width N/A 16 mm |
00062160 | N/A NTN 633 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 63316LLU | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 68.3 mm |
00058185 | N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6319ZZ | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
01447847 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6224ZZ | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 40 mm |
00048830 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6010ZC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Overall Width N/A 16 mm |
01810220 | N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6226LLUC3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 40 mm |
00058489 | N/A NTN 64 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6408 | Bore Diameter N/A 40 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
02151082 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6224C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 40 mm |
04252421 | N/A NTN 633 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 63320ZZC3/EM | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 82.600 mm |
02288476 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6016ZNR | Bore Diameter N/A 80 mm | Outside Diameter N/A 125 mm | Overall Width N/A 22 mm |
00057407 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6311ZZC3/EM | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
01447647 | N/A NTN 885 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 88510 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 30 mm |
00061863 | N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 63209ZZ | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 30.2 mm |
04408741 | N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL210 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
03620513 | N/A NTN 60 Series 200 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6040 | Bore Diameter N/A 200 mm | Outside Diameter N/A 310 mm | Overall Width N/A 51 mm |
02107679 | N/A NTN 64 Series 30 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6406C3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
02166025 | N/A NTN R Series 0.8750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R14LLU | Bore Diameter N/A 0.8750 in | Outside Diameter N/A 1.8750 in | Overall Width N/A 0.5000 in |
02288827 | N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R10LLU | Bore Diameter N/A 0.6250 in | Outside Diameter N/A 1.3750 in | Overall Width N/A 0.3437 in |
00056881 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6308LLUC3/EM | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |