Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
00050251 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6024 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 28 mm |
00057371 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6311C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
02138792 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6308ZNR | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
00058945 | N/A NTN 69 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6913ZZ | Bore Diameter N/A 65 mm | Outside Diameter N/A 90 mm | Overall Width N/A 13 mm |
03219099 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6210ZZC2 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
00058912 | N/A NTN 69 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6913 | Bore Diameter N/A 65 mm | Outside Diameter N/A 90 mm | Overall Width N/A 13 mm |
01447861 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6311ZNRC3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
00057326 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6310ZNRC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
02288691 | N/A NTN 68 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6832 | Bore Diameter N/A 160 mm | Outside Diameter N/A 200 mm | Overall Width N/A 20 mm |
02138626 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6317ZC3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
03119898 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6022LLUC3/EM | Bore Diameter N/A 110 mm | Outside Diameter N/A 170 mm | Overall Width N/A 28 mm |
02138748 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6212NR | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
02171061 | N/A NTN 633 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 63307LLB | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 34.9 mm |
02138598 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6307 | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
00043162 | N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6820ZZ | Bore Diameter N/A 100 mm | Outside Diameter N/A 125 mm | Overall Width N/A 13 mm |
00054164 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6210LLUNR | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
01447794 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
00055429 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6222C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 38 mm |
00053730 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6208ZZNRC3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
01481769 | N/A NTN 69 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6920LLU | Bore Diameter N/A 100 mm | Outside Diameter N/A 140 mm | Overall Width N/A 20 mm |
02362728 | N/A NTN 89 Series Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 8984YY | Bore Diameter N/A | Outside Diameter N/A | Overall Width N/A |
00057389 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6311ZC3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
03733087 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6209LLUAC4 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
02300605 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6017ZZNR | Bore Diameter N/A 85 mm | Outside Diameter N/A 130 mm | Overall Width N/A 22 mm |
01621203 | N/A NTN 68 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6815LLB | Bore Diameter N/A 75 mm | Outside Diameter N/A 95 mm | Overall Width N/A 10 mm |