Item # |
Item Name |
Compatible Bearing Type |
Inside Diameter |
Outside Diameter |
Width |
---|---|---|---|---|---|
00094724 | N/A INA (Schaeffler) 3 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 3.0000 in | Outside Diameter N/A 3.75 in | Width N/A 0.126 in |
00094589 | N/A INA (Schaeffler) 3/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 3/4 in | Outside Diameter N/A 1.25 in | Width N/A 3/32 in |
00597041 | N/A INA (Schaeffler) 80 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 80 mm | Outside Diameter N/A 105 mm | Width N/A 5.75 mm |
00597046 | N/A INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 90 mm | Outside Diameter N/A 120 mm | Width N/A 6.5 mm |
00150719 | N/A INA (Schaeffler) 82 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 82 mm | Outside Diameter N/A 105 mm | Width N/A 5.75 mm |
00094567 | N/A INA (Schaeffler) 1/2 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1/2 in | Outside Diameter N/A 0.9375 in | Width N/A 1/32 in |
00094236 | N/A INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 90 mm | Outside Diameter N/A 120 mm | Width N/A 1 mm |
00094646 | N/A INA (Schaeffler) 1-1/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-1/4 in | Outside Diameter N/A 1.9375 in | Width N/A 0.126 in |
00085525 | N/A INA (Schaeffler) 70 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 70 mm | Outside Diameter N/A 95 mm | Width N/A 1 mm |
00094608 | N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 7/8 in | Outside Diameter N/A 1.4375 in | Width N/A 3/32 in |
04345326 | N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 7/8 in | Outside Diameter N/A 1.6875 in | Width N/A 0.06 in |
00094592 | N/A INA (Schaeffler) 3/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 3/4 in | Outside Diameter N/A 1.25 in | Width N/A 3/32 in |
00597009 | N/A INA (Schaeffler) 25 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 25 mm | Outside Diameter N/A 42 mm | Width N/A 3 mm |
00094649 | N/A INA (Schaeffler) 1-3/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-3/8 in | Outside Diameter N/A 2.0625 in | Width N/A 1/32 in |
00094621 | N/A INA (Schaeffler) 1 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.5625 in | Width N/A 3/32 in |
01373105 | N/A INA (Schaeffler) 52 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 52 mm | Outside Diameter N/A 78 mm | Width N/A 22 mm |
00597419 | N/A INA (Schaeffler) 40 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 40 mm | Outside Diameter N/A 60 mm | Width N/A 3.5 mm |
02464744 | N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 65 mm | Outside Diameter N/A 115 mm | Width N/A 10.5 mm |
00597030 | N/A INA (Schaeffler) 60 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 60 mm | Outside Diameter N/A 85 mm | Width N/A 4.75 mm |
01373103 | N/A INA (Schaeffler) 87 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 87 mm | Outside Diameter N/A 110 mm | Width N/A 5.75 mm |
04322590 | N/A INA (Schaeffler) 1-3/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-3/4 in | Outside Diameter N/A 2.50 in | Width N/A 0.06 in |
00081058 | N/A INA (Schaeffler) 120 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 120 mm | Outside Diameter N/A 155 mm | Width N/A 1 mm |
00597062 | N/A INA (Schaeffler) 160 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 160 mm | Outside Diameter N/A 200 mm | Width N/A 9.5 mm |
00094583 | N/A INA (Schaeffler) 5/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 5/8 in | Outside Diameter N/A 1.1250 in | Width N/A 3/32 in |
00094663 | N/A INA (Schaeffler) 1-1/2 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-1/2 in | Outside Diameter N/A 2-3/16 in | Width N/A 3/32 in |